|
Texas Instruments HiRel has introduced a portfolio of standard catalog semiconductor devices for extreme temperature operation. These components form a complete signal chain roadmap for High Temperature industrial and aerospace applications. TI High Temperature (HT) parts are characterized to +210°C, operate in an extended temperature range of -55°C to 210°C, and have a high temperature operating life of 1000 hours. The portfolio is tailored to offer robust support for High Temperature Electronics in harsh environments including downhole drilling, geothermal drilling, aerospace, heavy industrial, and automotive. With the increased need for oil and gas in deeper wells, the temperature requirements for electronics will increase to requiring detailed signal conditioning, data capture, and processing in applications like measurement while drilling (MWD) or logging while drilling (LWD). Rugged packaging requirements are supported with the availability of surface mount ceramic and Known Good Die (KGD) options available for each product. For sample requests, please send requirements to htsamples@list.ti.com. High Temperature (HT) Released Products
High Temperature (HT) Roadmap Products
TI HiRel Benefits
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||