Auto-direction voltage translators
Automatic direction sensing for two-way level translation applications
Resolve voltage-level mismatch between system components utilizing our portfolio of automatically direction sensing voltage translators and level shifters. Included are passive clamp-based translators, active switch-based translators, and active buffer-based translators to address any auto-direction sensing application from 0.9 V to 5.5 V.