Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

MSP430™16-bit Ultra-Low Power MCUs

 

Code Examples and Function Library

Please read applicable section under terms of use prior to utilizing any software.

Code Examples

Devices Supported C and ASM (IAR, CCE)
MSP430x11x1, MSP430F21x1
MSP430F11x2, MSP430F12x, MSP430F12x2
MSP430x13x, MSP430F14x, MSP430F15x, MSP430F16x
MSP430F20xx
MSP430F21x2
MSP430F22x2, MSP430F22x4
MSP430F23x0
MSP430F23x, MSP430F24x(1), MSP430F2410
MSP430F241x, MSP430F261x
MSP430x41x, MSP430F42x, MSP430F42xA
MSP430F41x2
MSP430F42x0, MSP430FG42x0
MSP430F43x, MSP430F44x
MSP430FG43x
MSP430FG461x
MSP430F47x3, MSP430F47x4
MSP430F471x6 / MSP430F471x7
MSP430F543x, MSP430F541x
MSP430F47x, MSP430FG47x
*CCE v2 legacy C code examples are also available (SLAC164)

Code Function Library

Function Devices Supported
MSP430 Interface to CC1100/2500 All Devices
Real-Time-Clock All Devices
Timer_A UART Library All devices except 20xx, 241x, 261x, and xG461x
Using the DCO Library MSP430x1xx and MSP430F2xx Devices
Using the USI I2C Code Library  MSP430F20xx Devices
Using the VLO Library MSP430F2xx devices with VLO

RF Protocol Stacks

Function Devices Supported
SimpliciTI™ Open source, low-power RF protocol aimed at simple, small RF networks.
Z-Stack Z-Stack™ is TI's ZigBee stack compliant with both the ZigBee® 2007 (ZigBee PRO) and ZigBee® 2006 specification.
TI-MAC IEEE 802.15.4 Medium Access Control (MAC) software stack.