Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

MSP430 for Portable Medical Applications

As portability becomes a growing trend in medical products, manufacturers are seeking technologies that reduce the design complexity and time in developing the finished product. In most of these medical equipments, the actual physiological signals are analog and require signal conditioning techniques, such as amplification and filtering, before they can be measured, monitored, or displayed. The MSP430 microcontroller MCU offers a platform of ultra-low-power processors with the high integration of the complete signal chain that is required for applications such as personal blood pressure monitors, spirometers, pulsoximeters, and heart rate monitors.

Block Diagrams | Devices | Development Resources | Other Resources

TI has been honored as a supplier to a winning product in the 2009 Medical Design Excellence Awards (MDEA) competition, the premier awards program for the medical technology community. The True2go portable glucose monitor was manufactured and submitted by Home Diagnostics Inc. True2go is the world’s smallest glucose meter and features TI’s MSP430 microcontroller.

MSP430 Block Diagrams

FG47x SCoC (Signal Chain on Chip) Block Diagram

FG47x Block Diagram

Back to Top

MSP430 Devices

MSP430 Devices Optimized for Portable Medical
Part Number Memory Size Key Integrated Peripherals
MSP430FG461x Up to 120KB Flash and 8KB RAM 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD
MSP430FG43x Up to 60KB Flash and 2KB RAM 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD
MSP430F22x4 Up to 32KB Flash and 1KB RAM 10-bit ADC, 2 Op Amp
MSP430F16x Up to 60KB Flash and 10KB RAM 12-bit ADC, Dual DAC, DMA
MSP430FG47x Up to 60KB Flash, 2KB RAM 16-Bit Ultra-Low-Power MCU, 16-Bit Sigma-Delta A/D, 12-Bit D/A, OpAmp, 128 Seg LCD
MSP430FG42x0 32KB Flash, 256B RAM 16-Bit Ultra-Low-Power MCU, 16-Bit Sigma Delta A/D, 12-Bit D/A, 2 OPAMP, LCD D
MSP430F5438 256KB Flash, 16KB RAM 16-Bit Ultra-Low-Power MCU, 12-Bit ADC, 4 USCIs, 32-bit HW Multi
MSP430F2012 2KB Flash, 128B RAM 16-bit Ultra-Low-Power MCU, 10-Bit SAR A/D, USI for SPI/I2C

FG47x MCUs are available and fully compatible with the MSP-FET430U100 and the MSP-FET430UIF flash emulation tool kits, speeding development and time to market. In addition to the FG47x MCUs, FG461x, FG42x0 and FG43x families are also available. See all MSP430 Development Tools at www.ti.com/msp430tools.

View all of the MSP430 Devices.

Back to Top

Development Resources

MSP430 Resources for Portable Medical
Literature/Part Number Descripton Type
MSP430F42x A single chip pocket weigh scale is implemented using a resistive full-bridge sensor and a fully-integrated MCU solution using low-power design practices. Application Note
SLAA280A Heart Rate and EKG Monitor using the MSP430FG439 Application Note
SLAA274 A Single Chip Pulse Oximeter Design Using MSP430 Application Note
MSP-EXP430FG4618 The MSP430FG4618/F2013 Experimenter Board from Texas Instruments features selected MSP430 devices and additional hardware components for easy system evaluation and prototyping. This is an ideal platform for learning the MSP430 architecture, testing the capabilities of range of MSP430 peripherals and include an integrated header for plugging in Chipcon (CCxxxxEMK) radio modules. Experimenter Board
MSP-EXP430F5438 The MSP430F5438 Experimenter Board (MSP-EXP430F5438) is a development platform for the latest generation MSP430 MCUs. It features a 100-pin socket which supports the MSP430F5438 (datasheet) and other devices with similar pinout. Experimenter Board

Back to Top

Other Resources

Back to Top

You must have JavaScript and Flash enabled to view this content.
You must have JavaScript and Flash enabled to view this content.

TI is a Promoter Member of the Continua Alliance

Continua Health

PalFI

Industry's first passive low frequency interface with battery charge function

New PaLFI device wirelessly powers an MSP430 MCU at ranges up to one meter.

Highlights

MSP430FG47x MCUs improve the quality and accessibility of healthcare
FG47x MCUs provide ultra-low power, high performance and analog peripherals for efficient development of low-cost medical and sensor applications.

MSP430FG4619 Benefits Portable Medical Systems
The FG461x MCU series includes up to 120KB of flash, 8KB RAM and up to three precision op amps coupled with the on-board 12-bit ADC, 12-bit DAC and DMA for a complete a signal chain on chip.

MSP430FG4618 Experimenter Board
Experiment with the highly integrated MSP430FG4618, tiny MSP430F0213 and wireless evaluation modules.

Customer Examples

Power Heart AED G3 Pro by Cardiac Science
Power Heart AED G3 Pro by Cardiac Science

SET Oximeter Rad-5 by Masimo
SET Oximeter Rad-5 by Masimo

Recom Model 100 by Recom Managed System
Recom Model 100 by Recom Managed System