Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

MSP430 for Utility Metering Applications

Designed specifically for the demands of utility metering applications, TI's MSP430 ultra low power microcontroller is the perfect combination of ultra-low-power and high performance analog integration. MSP430 offers devices for water, gas and one to three-phase electricity metering, as well as radio frequency wireless interfaces for automated meter reading (AMR).

E-mail us for more information on Smart Metering products from Texas Instruments: metering@ti.com

New MSP430F4xx ultra-low-power MCUs provide analog front-end needs and achieve leading accuracy for electricity and gas metering applications

Due to increased legislation and various implementation standards across the U.S. and Europe, utilities are seeking compliant metering solutions that will meet stringent, energy efficient guidelines. The MSP430F4xx generation expands its smart metering portfolio to address these needs by offering 16 new ultra-low-power MSP430™ microcontrollers (MCU) targeted at electricity and gas metering applications. These new F4xx devices are highly integrated solutions that can support standalone analog front-end (AFE) needs and achieve leading accuracy results of better than 0.1 percent.

Before-after utility system

MSP430F471xx Series
MSP430F44x Series
MSP430FX461x Series


MSP430F471xx ultra-low-power MCUs offer high accuracy, simultaneous sampling and anti-tamper for three-phase e-metering applications - Supporting three-phase e-metering applications, the ultra-low-power MSP430F471xx microcontroller series achieves leading accuracy results, and offers simultaneous sampling of voltage and current as well as tamper-detection for efficient and reliable energy measurement.

Before-after utility system



Low-cost MSP430FE42x2 MCUs Reduce Component Count for Electricity Metering - By integrating an ESP energy calculation engine with 2x16-bit sigma-delta ADCs, 128 segment LCD driver, up to 32 KB of flash memory and 1KB of RAM, the MSP430FE42x2 series of ultra-low power MCUs enable a four to one reduction in system components. This high integration makes it an ideal solution for single-phase metering applications.
Before-after utility system

MSP430 for Utility Metering Applications
Electricity Metering | Flow Metering | AMR | Other Resources

Electricity Metering

An advanced electronic electricity meter requires an MCU that offers precise voltage and current conversion over a wide dynamic range, programmable Flash, non-volatile storage, real-time clock function, flexible display and AMR-enabled communications features. The MSP430 family of electricity metering devices was designed for these demands. The family offers up to seven 16-bit independent sigma-delta converters and programmable gain amplifiers along with specific integrated e-metering modules such as the ESP engine and 32x32 hardware multiplier allowing for easy, high performance energy metering calculations.


MSP430 Devices Optimized for Electricity Metering
Part Number Memory Size Key Integrated Peripherals
MSP430FE42x2 Up to 32KB flash and 1KB RAM 8MHz CPU, (2) 16-bit Sigma-Delta ADCs and PGAs, 128 seg. LCD, Separate Embedded Signal Processor (ESP) for e-meter calculations
MSP430FE42xA Up to 32KB Flash and 1KB RAM 8MHz CPU, (3) 16-bit Sigma-Delta ADCs and PGAs, 128 seg. LCD, Separate Embedded Signal Processor (ESP) for e-meter calculations
MSP430F47x3/MSP430F47x4 Up to 60KB Flash and 2.5KB RAM 16MHz CPU, 3 or 4 16-bit Sigma-Delta ADCs and PGAs, 160 seg. LCD, 32x32 Hardware Multiplier for easy energy measurement calculations
MSP430F471xx Up to 120KB Flash and 8 KB RAM 16MHz CPU, 3, 6 or 7 16-bit Sigma-Delta ADCs and PGAs, 160 seg. LCD, RTC, 32x32 Hardware Multiplier for easy energy measurement calculations
View all of the MSP430 Devices.

Back to Top

MSP430 Collateral for Electricity Metering
Literature/Part Number Description Type
SLAA203 Implementing an electronic watt-hour meter with MSP430FE42x(A)/FE42x2 Application Note
SLAA391 Implementation of a three-phase electronic electricity meter using MSP430 4xx family of microcontrollers Application Note
SLAA409 Implementation of a three-phase electronic electricity meter using the MSP430F471xx system-on-chip (SOC) processor Application Note
SLAA122 Current Transformer Phase Shift Compensation and Calibration Application Note
SLAA075 A Low-Cost Single-Phase Electricity Meter Using MSP430C11x Application Note
SLAS222 TSS721A Meter Bus Transceiver Datasheet
View all of the MSP430 Application Notes.

Back to Top

Flow Metering - Gas or Water

MSP430 devices are ideal for the ultra-low-power consumption required in flow metering applications. The scan interface (SIF) peripheral module available on the MSP430FW42x series of devices is an innovative way to measure rotation of a mechanism. Its advantages lie in its power efficiency and flexibility, operating while the CPU sleeps. It can operate with a variety of sensor types and both rotational and linear motion also can be measured. 

MSP430 Devices Optimized for Flow Metering
Part Number Memory Size Key Integrated Peripherals
MSP430FW42x Up to 32KB Flash and 1KB RAM Analog Comparator, 96 Seg LCD, SCAN Interface Module specific for flow metering applications
MSP430FG461x Up to 120KB Flash and 8 KB RAM Multi-Channel 12-bit ADC, Dual DAC, (3) Op Amp, DMA, Contrast Control 160 Seg LCD, 16x16 Hardware Multiplier
MSP430F461x Up to 120KB Flash and 8 KB RAM Multi-Channel 12-bit ADC (not in the F461x1 series), DMA, Contrast Control 160 Seg LCD, 16x16 Hardware Multiplier
MSP430F44x Up to 60KB Flash and 2KB RAM Multi-Channel 12-bit ADC (not in the F44x1 series), 160 Seg LCD, 16x16 Hardware Multiplier
View all of the MSP430 Devices.

Back to Top

MSP430 Collateral for Flow Metering
Literature/Part Number Description Type
SLAA358 Using GMR Sensors With the MSP430 Scan Interface Application Note
SLAA321 MSP430FW42x Scan Interface SIFDACR Calibration Application Note
SLAA289 Rotary/Linear Motion Detection Using the MSP430 Scan Interface & Optical Sensors Application Note
SLAA288 MSP430FW42x Scan Interface SIFCLK Adjustment Application Note
SLAA222 Rotation Detection with the MSP430 Scan IF Application Note
View all of the MSP430 Application Notes.

Back to Top

Automated Meter Reading

Essentially like a two-way remote control, an electronic meter with AMR solution reads billing information and performs meter diagnostics automatically and communicates that information either wirelessly or over existing power lines back to the utility. MSP430's versatile portfolio of integrated communication modules allows for easy AMR-enabled solutions.

Other Resources

MSP430F471xx
MCU overview

You must have JavaScript and Flash enabled to view this content.

Upcoming Event

Metering, Billing/
CRM Europe

October 6-8, 2009 Barcelona,
Spain Hall 8, Stand 150

Smart Metering Brochure

Smart Metering Brochure

Learn about TI's complete solution set for smart metering.

Smart Metering Solutions

Smart metering meets the smart home

Learn how TI's broad portfolio drives smarter metering solutions

MSP430F471xx MCUs

MSP430F471xx

MSP430F471xx MCUs offer high accuracy, simultaneous sampling and anti-tamper for three-phase e-metering applications

New Interactive MCU Selection Tool

New Interactive MCU Selection Tool

Try our new device selection tool to discover a microcontroller with all the features and functions you need.