Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

MSP430™16-bit Ultra-Low Power MCUs

 

MSP430 Development Tools

Hardware Tools Software Resources

 

eZ430™ Development Tools

eZ430 development tools includes all the hardware and software needed for a complete MSP430 project in a portable USB stick. The eZ430 tools includes a free IDE, provide full emulation capabilities and include detachable target boards.

New MSP430 users that would like to get started with an easy to use, low cost tool should start here. www.ti.com/ez430


eZ430 Development Tools
Part Number Description Price
eZ430-Chronos
Coming Nov 2009
Highly-integrated wireless development system in a sports watch.  Includes a CC430-based wireless watch, a USB RF Access Point and a USB emulator.  $49
eZ430-F2013 Complete development system with detachable target board and USB emulator. Ideal for new users. $20
eZ430-RF2500 Wireless development system including two detachable 2.4GHz wireless target boards and USB emulator.  Ideal for new users working with wireless. $49
eZ430-RF2480 ZigBee development system including three detachable ZigBee target boards and USB emulator. $99
eZ430-RF2500-SEH
NEW
Solar Energy Harvesting development system. A self-powered wireless sensor network. $149
eZ430-T2012 3 MSP430F2012 target boards (emulator required). $10
eZ430-RF2500T 2.4GHz wireless target board for expanding your wireless network (emulator required). $20
AMB8423
(eZ430-RF1101T)
900MHz wireless target board for expanding your wireless network (emulator required). Call

 

Debugging & Programming Tools

Thanks to its on-chip Embedded Emulation, only one development tool is required for all MSP430 flash devices.  It provides full access to real-time, in-system debugging with multiple hardware breakpoints,  trace capability, clock control and other advanced debugging features typically only found on high-end development systems. 



Debugging and Programming Tools
Part Number PC Port Programming Interface Price Provider
MSP-FET430UIF* USB JTAG, Spy Bi-Wire $99 Texas Instruments
MSP-FET430PIF Parallel JTAG $20 Texas Instruments
FlashPro430 USB JTAG, Spy Bi-Wire, BSL $219 Elprotronic
  • * Most Popular

 

Starter Kits: Programmer + Target Board + IDE

Starter Kits come with everything required to complete an entire project including a target board, USB debugging and programming interface, free IDE software, MSP430 samples, and cables. Most target boards include a socket for a specific package and pin count.  Please double check the recommended tool for the device you intent to use on the device's web page.




Starter Kits: Programmer + Target Board + IDE
Socket Pin-Count Package  Supported Target Board
& Programmer
Target Board Only
14-pin PW (TSSOP) MSP-FET430U14  
20-/28-pin DW (TSSOP)   MSP-TS430DW28
PW (TSSOP) MSP-FET430U28  
40-pin MSP430F23x0 RHA (QFN) MSP-FET430U23x0  
38-pin DA (TSSOP) MSP-FET430U38  
48-pin DL (SSOP) MSP-FET430U48  
64-pin PM (QFP) MSP-FET430U64 MSP-TS430PM64
PM (QFP) Pinout A MSP-FET430U64A MSP-TS430PM64A
CC430F6137 900MHz   EM430F6137RF900
80-pin PN (QFP) MSP-FET430U80 MSP-TS430PN80
MSP430F552x
PN (LQFP)
MSP-FET430U80USB MSP-TS430PN80USB
100-pin PZ (QFP) MSP-FET430U100 MSP-TS430PZ100
PZ (QFP) Pinout A MSP-FET430U100A MSP-TS430PZ100A
MSP430F54x PZ (QFP) MSP-FET430U5x100 MSP-TS430PZ5x100
  • NOTE: Although some devices share a package and pin count, the pin out may vary.  Please check the device specific webpage for the recommended target board.

 

Experimenter Boards

Experimenter Board MSP-EXP430f5438 Experimenter Boards from Texas Instruments feature selected MSP430 devices and additional hardware components for easy system evaluation and prototyping. They are the ideal platform for learning a new architecture or testing the capabilities of a device. 



MSP430 Experimenter Boards
Part Number Featured Devices Features Price
MSP-EXP430F5438 MSP430F5438 Dot-matrix LCD, 3-axis accelerometer, microphone, audio output, USB communication, joystick, 2 buttons, 2 LEDs $149
MSP-EXP430FG4618 MSP430FG4618, MSP430F2013 LCD, capacitive sensitive input, audio output, buzzer, RS-232 communication, 2 buttons, 3 LED $99

 

Production Programmers

MSP430 Production Programmers expedite the time to download firmware to your target device by programming several devices simultaneously.  Production programmers are easy to setup and can be used in conjunction with a PC using automation software or as a stand-alone programming station that programs multiple devices with a single button. 




Production Programmers
Part Number PC Port Features Price Provider
MSP-GANG430 Serial Program 8 devices at a time.
Works with PC or standalone.
$199 Texas Instruments
GangPro430 USB Program 6 devices at a time via JTAG, Spy Bi-Wire and BSL. Fast programming time. $339 Elprotronic

 

Software Resources


Integrated Development Environments (IDE)

Texas Instruments and third party developers offer Integrated Development Environments (IDE) to program all MSP430 devices. Free, c-code limited versions are available for download. Full C-compilers are also available enabling you to develop and debug code in seconds.

Integrated Development Environments
Name Description Price Provider
CCS v4 MCU
Core Edition
(TMDFCCS-MCULTD)
Free 16KB limited Eclipse-based IDE.  (Formerly CCE v3 Core Edition) Free Texas Instruments
CCS v4 MCU Edition Unrestricted Eclipse-based IDE for MSP430.  (Formerly CCE v3 Professional) $445 Texas Instruments
CrossWorks Unrestricted IDE for Windows, Linux or Mac OS X $1500 Rowley Associates
IAR-KICKSTART Code limited IDE: 4KB (MSP430) / 8KB (MSP430X) / 16KB (eZ430) Free Texas Instruments
IAR Embedded Workbench for MSP430 Unrestricted IDE for MSP430 devices Contact
IAR
IAR Systems
MSPGCC Open-source GCC tool-chain for MSP430 Free SourceForge

 

Real-Time Operating Systems (RTOS)

A real-time operating system (RTOS) is a multitasking operating system which uses specialized algorithms to schedule and guarantee deadlines of tasks. Key features of an RTOS include minimal latency for task switching and the number of tasks it can handle. Third party RTOS that are compatible with the MSP430 minimize memory resources needed to support the RTOS, making them ideal for embedded solutions.

Real-Time Operating Systems
Name Description Provider
μC/OS-II™ ROMable RTOS for managing up to 255 tasks Micrium
CMX-Tiny+™ RTOS for MSP430 with 512+ bytes of RAM CMX Systems
embOS Priority controlled RTOS with embOSView analysis tool SEGGER
FreeRTOS™ Open-source mini real-time kernel FreeRTOS.org
PowerPac Fully featured RTOS with file system IAR Systems
QP™ Open source state machine-based frameworks Quantum Leaps
Salvo™ RTOS for embedded systems with severely limited ROM and RAM Pumpkin, Inc.
TinyOS Open-source operating system designed for wireless embedded sensor networks TinyOS Alliance

 

Wireless Protocols & Software Resources

Wireless Protocols & Software Resources
Name Description
SimpliciTI™ Simple low-power RF network protocol aimed at small RF networks
Z-Stack™ ZigBee® protocol stack
TI MAC IEEE 802.15.4 medium access control software stack
MSP430 Low-Power RF Library The code library provides functions to facilitate the interfacing an MSP430 MCU to a CC1100/2500 RF IC
SmartRF™ Studio Windows application used to configure the RF ICs
Packet Sniffer The packet sniffer enables the developer to monitor the packages sent over the air. It is a very useful tool that can be used for SimpliciTI, IEEE 802.15.4, and ZigBee applications

 

New MSP430F5438 Experimenters Kit


Note: Products mentioned on this website that do not bear the Texas Instruments brand name are serviced and supported exclusively by their manufacturers in accordance with terms and conditions packaged with the products. Please contact the manufacturer directly for technical support and customer service.

Complete Listing of MSP430 Tools