Representing a new era in development, the eZ430-Chronos is the world’s first customizable development environment within a sports watch. The kit allows developers to easily harness the leading integration, ultra-low power and wireless capabilities of TI’s CC430 MCU. Priced at $49, Chronos was designed to provide customers with all of the hardware and software needed to immediately begin development of wireless networking applications, regardless of programming expertise. www.ti.com/chronos
EZ430-CHRONOS
EZ430-CHRONOS-915
EZ430-CHRONOS-868
EZ430-CHRONOS-433
Name
eZ430-Chronos Wireless Watch Development Tool
eZ430-Chronos Wireless Watch Development Tool
eZ430-Chronos Wireless Watch Development Tool
eZ430-Chronos Wireless Watch Development Tool
Status
ACTIVE
ACTIVE
PREVIEW
PREVIEW
Price (US$)
$49.00
$49.00
$49.00
eZ430™ Development Tools
eZ430 development tools includes all the hardware and software
needed for a complete MSP430 project in a portable USB stick. The eZ430
tools includes a free IDE, provide full emulation
capabilities and include detachable target boards.
New MSP430 users that would like to get started with an easy to use, low cost tool should start here. www.ti.com/ez430
Thanks
to its on-chip Embedded Emulation, only one development tool is required for all MSP430
flash devices. It provides full access to
real-time, in-system debugging with multiple hardware breakpoints, trace capability, clock control and other advanced debugging
features typically only found on high-end development systems.
Starter Kits come with everything required to complete an
entire project including a target board, USB debugging and programming interface, free IDE software, MSP430 samples, and cables. Most
target boards include a socket for a specific package and pin count.
Please double check the recommended tool for the device you intent to use on the
device's web page.
NOTE: Although some devices share a package and pin count, the pin
out may vary. Please check the device specific webpage for the
recommended target board.
Experimenter Boards
Experimenter Boards from Texas Instruments feature selected MSP430 devices and additional hardware components for easy system evaluation and prototyping. They are the ideal platform for learning a new architecture or testing the capabilities of a device.
MSP430 Production
Programmers expedite the time to download firmware to your target device by
programming several devices simultaneously. Production programmers are
easy to setup and can be used in conjunction with a PC using automation software
or as a stand-alone programming station that programs multiple devices with a
single button.
Texas Instruments and third party developers offer Integrated Development Environments (IDE) to program all MSP430 devices. Free, c-code limited versions are available for download. Full C-compilers are also available enabling
you to develop and debug code in seconds.
A real-time operating system (RTOS) is a multitasking operating system which uses specialized algorithms to schedule and guarantee deadlines of tasks. Key features of an RTOS include minimal latency for task switching and the number of tasks it can handle. Third party RTOS that are compatible with the MSP430 minimize memory resources needed to support the RTOS, making them ideal for embedded solutions.
The packet sniffer enables the developer to monitor the packages sent
over the air. It is a very useful tool that can be used for SimpliciTI,
IEEE 802.15.4, and ZigBee applications
You may need to enable javascript and/or install the latest version of Adobe Flash player. Get the Flash player here.
New MSP430F5438 Experimenters Kit
Note: Products mentioned on this website that do not bear the Texas
Instruments brand name are serviced and supported exclusively by their
manufacturers in accordance with terms and conditions packaged with the
products. Please contact the manufacturer directly for technical support
and customer service.