Microcontrollers (MCU)

MCU Products

MCU Design Support

Getting Started

MCU Selection Tool

Training

C2000™ 32-bit Real-time MCUs

 

TMS320C2000™ real time microcontroller platform

C2000™ Microcontrollers platform overview

C2000 devices are 32-bit microcontrollers with high performance integrated peripherals designed for real-time control applications. Its optimized core can run multiple complex control algorithms at speeds necessary for demanding control applications. Powerful integrated peripherals combined with the SPI, UART, I2C, CAN, and McBSP communication peripherals make C2000 devices the perfect single-chip control solution.

Learn more about:

Product Portfolio

Product Portfolio
Enlarge Enlarge

TI offers fixed and floating point C2000 microcontrollers with a variety of peripheral and memory configurations to fit many different control applications.

  • Delfino Floating Point MCUs
    • TMS320C2834x - Building on TI's existing F2833x high-performance floating-point microcontrollers, the C2834x delivers up to 300 MHz (600 MFLOPS) of floating-point performance, up to 516KB of single-access RAM, and PWM modules with 65 picosecond resolution. DMA channels and a low-latency core make the C2834x an excellent solution for performance-hungry real-time control applications
    • TMS320F2833x - The F2833x’s integrated floating point unit simplifies development and speeds control applications up by an average of 50%. F2833x devices run at up to 150 MHz (300 MFLOPS) with two package offerings that are pin-for-pin compatible within all F2833x and F2823x controllers. It also features up to 512KB of on-chip flash, 68KB of RAM, and a DMA for high speed memory access.
  • Piccolo MCUs
    • TMS320F2802x - These fixed point 32-bit microcontrollers offer 40-60MHz performance with as much as 64KB of on-chip flash memory, small 38-pin package options and feature rich peripherals like 150-ps high resolution enhanced pulse width modulators (ePWMs), a 4.6 MSPS 12-bit ADC, high precision on-chip oscillators, analog comparators, a high speed 12-bit ADC and support for I2C, SPI, and SCI.
    • TMS320F2803x – These fixed point 32-bit microcontrollers offer 60 MHz speed and up to 128KB flash memory in 64 or 80-pin packages. The F2803x devices have all of the peripherals and features of the 2802x devices plus a control law accelerator (CLA) for high efficiency control loop, a QEP module, and CAN and LIN interfaces.
  • F28x Fixed Point MCUs
    • TMS320F2823x - The F2823x generation of controllers is a fixed point version of the F2833x devices. All of the peripherals, features, and pin configurations remain the same except for the floating point unit. Like the F2833x devices, the F2823x generation runs at up to 150Mhz and features a DMA and up to 512KB of flash and 68KB of RAM. They are pin-to-pin compatible with the F2833x series.
    • TMS320F280x - The F280xx generation of devices offer 60-100Mhz performance. They feature an on-chip 12.5 MSPS 12-bit ADC, multiple independent PWM and high resolution PWM peripherals as well as eQEP (quadrature encoder pins) and eCAP (event captures), up to 256KB flash memory in pin-compatible 100-pin packages.
    • TMS320F281x - F281x device generation features a 150Mhz core and includes flexible Event Managers that provide access to timers, compare/PWM units, captures, and quadrature-encoder units.

Quick Datasheets

Plus Pricing, Availability, Samples



MSP430 for Utility Metering Applications

New MCUs for three-phase e-metering applications

TI's MSP430 ultra low power microcontroller is the perfect combination of ultra-low-power and high performance analog integration.

Participate in the Stellaris Forums

Participate in the Stellaris Forums

Interact with the Stellaris user community today!