No. of Outputs
Output Level
Operating Frequency Range (min) (MHz)
t(phase error) (min) (ps)
Operating Frequency Range (max) (MHz)
VCC (V)
Absolute Jitter (cycle-to-cycle) (ps)
Input Level
Output Drive (mA)
Static Current (mA)
t(phase error) (max) (ps)
tsk(o) (ns)
Pin/Package
Operating Temp Range (Celsius)
4 (2) 5 (2) 8 (1) 9 (7) 10 (18) 12 (2) 16 (2) LVTTL (14) SSTL-18 (5) SSTL-2 (7) SSTL_2 (1) TTL (11) 10 (4) 20 (1) 24 (2) 25 (8) 60 (7) 66 (5) 80 (2) 125 (2) -700 (3) -500 (1) -200 (2) -150 (3) -125 (2) -120 (1) -100 (2) -80 (1) -50 (9) -35 (2) 100 (3) 100 (2) 125 (5) 126 (2) 140 (3) 167 (1) 175 (4) 180 (2) 200 (5) 220 (2) 340 (1) 400 (2) 410 (2) 1.8 (5) 2.3 to 2.7 (2) 2.5 (5) 3.3 (25) 3.3/2.5 (1) 30 (6) 40 (1) 50 (4) 70 (2) 75 (6) 100 (5) 150 (2) LVPECL (2) LVTTL (23) SSTL-18 (5) SSTL-2 (7) SSTL_2 (1) TTL (2) -32/32 (1) -24/24 (2) -12/12 (8) 9 (4) 12 (1) 18 (1) 0.01 (7) 0.5 (5) 5 (2) 10 (1) -300 (2) 35 (2) 50 (9) 100 (5) 120 (1) 125 (2) 150 (3) 200 (2) 400 (1) 480 (1) 500 (1) 0.03 (2) 0.035 (3) 0.050 (1) 0.075 (4) 0.100 (2) 0.150 (2) 0.2 (10) 0.200 (2) 0.5 (2) 40 (1) 8SOIC (2) 8TSSOP (1) 14TSSOP (2) 16SOIC (1) 16TSSOP (1) 24TSSOP (14) 28SSOP (2) 28TSSOP (2) 40QFN (3) 48TSSOP (8) 52BGA MICROSTAR JUNIOR (5) 52TQFP (4) 56BGA MICROSTAR JUNIOR (3) -40 to 85 (11) -20 to 75 (2) 0 to 70 (9) 0 to 85 (6)