Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

Differential Ended

Click to download
Buffers Featured Product Overview

HPA Clock Generators
  • DDR2 Memory Interface Clocks and Registers - Overview (scaa101.HTM, 8 KB)
    25 Mar 2009 Abstract
  • Application Examples for CDCUx877x PLL family (scaa087.HTM, 8 KB)
    07 May 2008 Abstract
 

You've Selected: Differential Ended


Select Device Parameters

13 Results  
Buffer/Driver (12) 1.8V Vcc/Vdd (3) Spread Spectrum Clocking (SSC) (12)
2.5V - 3.3V Vcc / Vdd (1) spacer 2.5V Vcc/Vdd (7) spacer
spacer
VCC (V) No. of Outputs Operating Frequency Range (max) (MHz) Output Level Input Level
Tip: Ctrl+click to select multiple values within a box. Show me


13 Results - Show All Results 1 - 10 of 13 Results |  Next >Page  1 | 2  

Part Number  Status  VCC (V)  No. of Outputs  Operating Frequency Range (max) (MHz)  Output Level  Buffer/Driver  2.5V - 3.3V Vcc / Vdd  1.8V Vcc/Vdd  2.5V Vcc/Vdd  Input Level  Spread Spectrum Clocking (SSC)  Absolute Jitter (cycle-to-cycle) (ps)  tsk(o) (ns)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDC857-2ACTIVE  3.3/2.5  10  167  SSTL-2  Yes  Yes      LVTTL  
SSTL-2  
Yes  75  0.100  48TSSOP8.30 | 1ku  Phase-Lock Loop Clock Drivers  
CDCU2A877ACTIVE  1.8  10  410  SSTL-18  Yes    Yes    SSTL-18  Yes  30  0.03  52BGA MICROSTAR JUNIOR3.05 | 1ku  1.8V Phase-Lock Loop Clock Driver with high output drive for DDR2 SDRAM Applications  
CDCU877ACTIVE  1.8  10  400  SSTL-18  Yes    Yes    SSTL-18  Yes  30  0.035  40QFN
52BGA MICROSTAR JUNIOR
3.05 | 1ku  1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications  
CDCU877AACTIVE  1.8  10  400  SSTL-18  Yes        SSTL-18  Yes  30  0.035  40QFN
52BGA MICROSTAR JUNIOR
3.05 | 1ku  1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications  
CDCU877BACTIVE  1.8  10  340  SSTL-18          SSTL-18    30  0.035  52BGA MICROSTAR JUNIOR3.05 | 1ku  1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications  
CDCUA877ACTIVE  1.8  10  410  SSTL-18  Yes    Yes    SSTL-18  Yes  30  0.03  52BGA MICROSTAR JUNIOR3.35 | 1ku  1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications  
CDCV850ACTIVE  2.5  10  140  SSTL-2  Yes      Yes  LVTTL  
SSTL-2  
Yes  30  0.075  48TSSOP2.05 | 1ku  2.5V Phase Lock Loop Differential Clock Driver with 2-Line Serial Interface  
CDCV855ACTIVE  2.5  4  180  SSTL-2  Yes      Yes  SSTL-2  Yes  50  0.050  28TSSOP1.15 | 1ku  1:4 DDR PLL Clock Driver  
CDCV857ACTIVE  2.5  10  200  SSTL-2  Yes      Yes  LVTTL  
SSTL-2  
Yes  75  0.075  48TSSOP3.90 | 1ku  1:10 DDR Phase-Lock Loop Clock Driver  
CDCV857AACTIVE  2.5  10  180  SSTL-2  Yes      Yes  SSTL-2  Yes  50  0.075  48TSSOP
56BGA MICROSTAR JUNIOR
2.90 | 1ku  2.5V SSTL-II Phase Lock Loop Clock Driver for Double Data-Rate Synchronous DRAM Applications  
spacer
13 Results - Show All Results 1 - 10 of 13 Results |  Next >Page  1 | 2