Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

Mixed Single and Differential Ended

Click to download
Buffers Featured Product Overview

HPA Clock Generators
  • CDCM1802/CDCM1804 (scaa073.HTM, 8 KB)
    04 Aug 2004 Abstract
 

You've Selected: Mixed Single and Differential Ended


Select Device Parameters

3 Results  
3.3V Vcc / Vdd (2)
spacer
No. of Outputs Vcc range (V) Pin/Package Frequency (max) (MHz) Input Level tsk(o) (ns) Output Level
Tip: Ctrl+click to select multiple values within a box. Show me


3 Results    

Part Number  Status  VCC (V)  No. of Outputs  Output Drive (mA)  Vcc range (V)  Frequency (max) (MHz)  Input Level  tsk(o) (ns)  tsk(p) (ns)  Output Level  3.3V Vcc / Vdd  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCE18005ACTIVE  3.3  10  
5  
   1500  LVCMOS  
LVDS  
LVPECL  
0.075    LVCMOS  
LVDS  
LVPECL  
Yes  48QFN6.00 | 1ku  5/10 Outputs Clock Buffer with Divider  
CDCM1802ACTIVE  3.3  2  14  2.5 and 3.3  800  LVDS  
LVPECL  
LVTTL  
   LVCMOS  
LVPECL  
 16QFN4.70 | 1ku  Clock Buffer w/Programmable Divider, LVPECL I/O + addl LVCMOS output  
CDCM1804ACTIVE  3.3  4    3-3.6  800  CML  
HSTL  
LVDS  
LVPECL  
SSTL-2  
VML  
30  150  1-LVCMOS No of outputs = 3 LVPECL  
LVCMOS  
LVPECL  
Yes  24QFN
24VQFN
5.90 | 1ku  1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider  
spacer
3 Results