Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

VCXO Input

Click to download
General Purpose Synthesizer Featured Product Overview

HPA Clock Generators
  • Troubleshooting I2C Bus Protocol (scaa106.HTM, 8 KB)
    19 Oct 2009 Abstract
  • Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 (scaa105.HTM, 8 KB)
    23 Sep 2009 Abstract
 

You've Selected: VCXO Input
spacer


8 Results    

Part Number  Status  VCC (V)  Output Frequency (max) (Mhz)  No. of Outputs  Output Level  Integrated EEPROM  Input Level  Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)  Output Skew (ps)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCE913ACTIVE  1.8  
3.3  
230  3  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  14TSSOP1.60 | 1ku  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  
CDCE925ACTIVE  1.8  
3.3  
230  5  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  16TSSOP1.95 | 1ku  Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  
CDCE937ACTIVE  1.8  
3.3  
230  7  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  20TSSOP2.15 | 1ku  Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  
CDCE949ACTIVE  1.8  
3.3  
230  9  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  24TSSOP2.35 | 1ku  Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs  
CDCEL913ACTIVE  1.8  230  3  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  14TSSOP1.60 | 1ku  Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
CDCEL925ACTIVE  1.8  230  5  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  16TSSOP1.80 | 1ku  Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
CDCEL937ACTIVE  1.8  230  7  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  20TSSOP2.15 | 1ku  Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
CDCEL949ACTIVE  1.8  230  9  LVCMOS  Yes  Crystal  
LVCMOS  
60 ps  150  24TSSOP2.35 | 1ku  Programmable 4-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
spacer
8 Results