Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

Non-VCXO Input

Click to download
General Purpose Synthesizer Featured Product Overview

HPA Clock Generators
  • Troubleshooting I2C Bus Protocol (scaa106.HTM, 8 KB)
    19 Oct 2009 Abstract
  • Spread Spectrum Clocking Using the CDCS502/503 (scaa103.HTM, 8 KB)
    19 Aug 2009 Abstract
 

You've Selected: Non-VCXO Input
spacer


6 Results    

Part Number  Status  VCC (V)  Output Frequency (max) (Mhz)  No. of 100/133 MHz Outputs  Output Level  Programmable  Integrated EEPROM  Input Level  Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)  Output Skew (ps)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCDLP223ACTIVE  3.3  400  1  HCLK  
LVTTL  
   Crystal  75 ps    20TSSOP2.90 | 1ku  3.3V Clock Synthesizer for DLP Systems  
CDCE706ACTIVE  3.3  300  6  LVCMOS  Yes  Yes  Crystal  
Differential  
LVCMOS  
60ps  150  20TSSOP3.85 | 1ku  Programmable 3-PLL Clock Synthesizer / Multiplier / Divider  
CDCE906ACTIVE  3.3  167  6  LVCMOS    Yes  Crystal  
Differential  
LVCMOS  
60ps  150  20TSSOP2.20 | 1ku  Programmable 3-PLL Clock Synthesizer / Multiplier / Divider  
CDCS501ACTIVE  3.3  108    LVCMOS      LVCMOS  110ps    8TSSOP0.45 | 1ku  Clock Driver with Optional Spread-Spectrum Clocking  
CDCS502ACTIVE  3.3  108    LVCMOS      Crystal  100ps    8TSSOP0.95 | 1ku  Crystal Oscillator / Clock Generator with optional SSC  
CDCS503ACTIVE  3.3  108    LVCMOS      LVCMOS  110ps    8TSSOP0.50 | 1ku  Clock Buffer / Clock Multiplier with optional SSC  
spacer
6 Results