Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

DDR PLL

HPA Clock Generators
  • Design Considerations for TI's CDCV857/CDCV857A/CDCV855 DRR PLL (Rev. A) (scaa054a.HTM, 8 KB)
    20 Nov 2005 Abstract
  • Design Considerations for TI's CDCV857/CDCV857A DRR PLL (scaa054.HTM, 8 KB)
    10 Jan 2002 Abstract
 

You've Selected: DDR PLL
spacer


5 Results    

Part Number  Status  VCC (V)  Absolute Jitter (cycle-to-cycle) (ps)  No. of Outputs  tsk(o) (ns)  t(phase error) (min) (ps)  t(phase error) (max) (ps)  Input Level  Output Level  Operating Frequency Range (min) (MHz)  Operating Frequency Range (max) (MHz)  Buffer/Driver  2.5V Vcc/Vdd  Spread Spectrum Clocking (SSC)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCV850ACTIVE  2.5  30  10  0.075  -120  120  LVTTL  
SSTL-2  
SSTL-2  60  140  Yes  Yes  Yes  48TSSOP2.05 | 1ku  2.5V Phase Lock Loop Differential Clock Driver with 2-Line Serial Interface  
CDCV855ACTIVE  2.5  50  4  0.050  -100  100  SSTL-2  SSTL-2  60  180  Yes  Yes  Yes  28TSSOP1.15 | 1ku  1:4 DDR PLL Clock Driver  
CDCV857ACTIVE  2.5  75  10  0.075  -100  100  LVTTL  
SSTL-2  
SSTL-2  60  200  Yes  Yes  Yes  48TSSOP3.90 | 1ku  1:10 DDR Phase-Lock Loop Clock Driver  
CDCV857AACTIVE  2.5  50  10  0.075  100  100  SSTL-2  SSTL-2  60  180  Yes  Yes  Yes  48TSSOP
56BGA MICROSTAR JUNIOR
2.90 | 1ku  2.5V SSTL-II Phase Lock Loop Clock Driver for Double Data-Rate Synchronous DRAM Applications  
CDCV857BACTIVE  2.5  50  10  0.100  100  100  SSTL-2  SSTL-2  60  200  Yes  Yes  Yes  48TSSOP
56BGA MICROSTAR JUNIOR
3.65 | 1ku  2.5 V Phase Lock Loop DDR Clock Driver  
spacer
5 Results