Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

DDR3 Register

HPA Clock Generators

SN74SSQEA32882 : JEDEC SSTE32882 Compliant 28-Bit to 56-Bit Registered Buffer with Address-Parity Test

  • DDR3 Register Input Bus Termination Measurement (scaa107.HTM, 9 KB)
    16 Nov 2009 Abstract
  • CMR Programming for DDR3 Registers (scaa102.HTM, 8 KB)
    25 Jun 2009 Abstract
 

You've Selected: DDR3 Register
spacer


2 Results    

Part Number  Status  VCC (V)  Absolute Jitter (cycle-to-cycle) (ps)  Operating Frequency Range (min) (MHz)  Operating Frequency Range (max) (MHz)  t(phase error) (max) (ps)  Input Level  No. of Outputs  Buffer/Driver  Spread Spectrum Clocking (SSC)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN74SSQE32882ACTIVE  1.425 to 1.575  40  300  670  50  SSTL_15  60  Yes  Yes  176BGA5.90 | 1ku  JEDEC SSTE32882 Compliant 28-Bit to 56-Bit Registered Buffer with Address-Parity Test  
SN74SSQEA32882NEW
ACTIVE  
1.35  
1.5  
40  300  810    SSTL_15  60  Yes    176BGA6.20 | 1ku  JEDEC SSTE32882 Compliant 28-Bit to 56-Bit Registered Buffer with Address-Parity Test  
spacer
2 Results