Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

DSP and DaVinci Clocks

HPA Clock Generators
  • Troubleshooting I2C Bus Protocol (scaa106.HTM, 8 KB)
    19 Oct 2009 Abstract
  • Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 (scaa105.HTM, 8 KB)
    23 Sep 2009 Abstract
 

You've Selected: DSP and DaVinci Clocks
spacer


10 Results    

Part Number  Status  VCC (V)  No. of Outputs  Output Level  IO Supply (Volts)  Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)  Output Skew (ps)  Numeric Price for Sort  Input Level  Divider Ratio  Output Frequency (min) (Mhz)  Output Frequency (max) (Mhz)  Multiplier/Divider  Spread Spectrum Clocking (SSC)  Integrated EEPROM  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCE706ACTIVE  3.3    LVCMOS    60ps  150  3.85  Crystal  
Differential  
LVCMOS  
Universal Ratio  0  300  Yes  Yes  Yes  20TSSOP3.85 | 1ku  Programmable 3-PLL Clock Synthesizer / Multiplier / Divider  
CDCE906ACTIVE  3.3    LVCMOS    60ps  150  2.2  Crystal  
Differential  
LVCMOS  
Universal Ratio  0  167  Yes  Yes  Yes  20TSSOP2.20 | 1ku  Programmable 3-PLL Clock Synthesizer / Multiplier / Divider  
CDCE913ACTIVE  1.8  
3.3  
3  LVCMOS  2.5 to 3.3  60 ps  150  1.6  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  14TSSOP1.60 | 1ku  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  
CDCE925ACTIVE  1.8  
3.3  
5  LVCMOS  2.5 to 3.3  60 ps  150  1.95  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  16TSSOP1.95 | 1ku  Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  
CDCE937ACTIVE  1.8  
3.3  
7  LVCMOS  2.5 to 3.3  60 ps  150  2.15  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  20TSSOP2.15 | 1ku  Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  
CDCE949ACTIVE  1.8  
3.3  
9  LVCMOS  2.5 to 3.3  60 ps  150  2.35  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  24TSSOP2.35 | 1ku  Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs  
CDCEL913ACTIVE  1.8  3  LVCMOS  1.8  60 ps  150  1.6  Crystal  
LVCMOS  
Universal ratio    230  Yes  Yes  Yes  14TSSOP1.60 | 1ku  Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
CDCEL925ACTIVE  1.8  5  LVCMOS  1.8  60 ps  150  1.8  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  16TSSOP1.80 | 1ku  Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
CDCEL937ACTIVE  1.8  7  LVCMOS  1.8  60 ps  150  2.15  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  20TSSOP2.15 | 1ku  Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
CDCEL949ACTIVE  1.8  9  LVCMOS  1.8  60 ps  150  2.35  Crystal  
LVCMOS  
Universal Ratio    230  Yes  Yes  Yes  24TSSOP2.35 | 1ku  Programmable 4-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  
spacer
10 Results