Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

Baseband Card

HPA Clock Generators
  • Using TI's CDCVF2310 and CDCVF25081 with TLK1501 Serial Transceiver (scaa064.HTM, 8 KB)
    14 May 2003 Abstract
 

You've Selected: Baseband Card


Select Device Parameters

12 Results  
3.3V Vcc / Vdd (6) Spread Spectrum Clocking (SSC) (3)
Buffer/Driver (2) spacer
spacer
Approx. Price (US$) Input Level No. of Outputs Operating Frequency Range (min) (MHz) Operating Frequency Range (max) (MHz) Output Level Pin/Package VCC (V) Operating Temp Range (Celsius) tsk(o) (ns)
Tip: Ctrl+click to select multiple values within a box. Show me


12 Results - Show All Results 1 - 10 of 12 Results |  Next >Page  1 | 2  

Part Number  Status  3.3V Vcc / Vdd  Absolute Jitter (cycle-to-cycle) (ps)  Input Level  Buffer/Driver  Spread Spectrum Clocking (SSC)  No. of Outputs  Operating Frequency Range (min) (MHz)  Operating Frequency Range (max) (MHz)  Output Level  VCC (V)  t(phase error) (min) (ps)  t(phase error) (max) (ps)  Numeric Price for Sort  tsk(o) (ns)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCVF25081ACTIVE  Yes  100  LVTTL  Yes  Yes  8  10  200  LVTTL  3.3  -200  200  1.35  0.150  16SOIC
16TSSOP
1.35 | 1ku  1:8 3.3-V Phase Lock Loop Clock Driver  
CDCVF25084ACTIVE  Yes    LVTTL  Yes  Yes        LVTTL  3.3      3.6    16TSSOP3.60 | 1ku  3.3V x4 Clock Multiplier With 8 Outputs  
CDCV304ACTIVE  Yes    LVTTL      4      LVTTL  2.5, 3.3      1.1    8TSSOP1.10 | 1ku  General Purpose and PCI-X 1:4 Clock Buffer  
CDCP1803ACTIVE  Yes    LVPECL, LVDS, LVTTL, HSTL, VML, CML, SSTL-2      3      LVPECL  3.3      3.15  30  24QFN
24VQFN
3.15 | 1ku  1:3 LVPECL Clock Buffer with Programable Divider  
CDCLVP215ACTIVE      LVPECL      10      LVPECL  2.5, 3.3      5.55    32QFN5.55 | 1ku  Dual 1:5 High Speed LVPECL Fan Out Buffer  
CDCLVP110ACTIVE      HSTL, LVPECL      10      LVPECL  2.5, 3.3      5.55    32LQFP5.55 | 1ku  1:10 LVPECL/HSTL to LVPECL Clock Driver  
CDCLVD110AACTIVE      LVDS      10      LVDS  2.5      5.9    32LQFP
32QFN
5.90 | 1ku  1-to-10 LVDS Clock Buffer up to 1100MHz with Minimum Skew for Clock Distribution  
CDCL6010ACTIVE      LVDS      10  15  1250  CML  1.8      8.05    48QFN8.05 | 1ku  1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer  
CDCE706ACTIVE      Crystal  
Differential  
LVCMOS  
 Yes        LVCMOS  3.3      3.85    20TSSOP3.85 | 1ku  Programmable 3-PLL Clock Synthesizer / Multiplier / Divider  
CDCE62005ACTIVE      LVCMOS  
LVDS  
LVPECL  
   5  4.25  1175  LVCMOS  
LVDS  
LVPECL  
3.3      7.5    48QFN7.50 | 1ku  5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO  
spacer
12 Results - Show All Results 1 - 10 of 12 Results |  Next >Page  1 | 2