BW @ Acl (MHz)
Noninverting Input Current Noise (pA/rtHz)
0.1 dB BW Flatness (MHz)
Vs (min) (V)
Iq per channel (max) (mA)
Slew Rate (typ) (V/us)
GBW (typ) (MHz)
Io (typ) (mA)
THD (Fc=1 MHz) (typ) (dB)
Number of Channels
Acl, min stable gain (V/V)
Approx. Price (US$)
@ Mhz
Operating Temp Range (Celsius)
Vs (max) (V)
100 (2) 145 (3) 150 (4) 160 (2) 260 (2) 370 (5) 620 (1) 1600 (2) 2000 (3) 0.001 (2) 0.6 (3) 1 (2) 1.25 (2) 1.6 (1) 1.7 (4) 1.78 (2) 2 (3) 2.2 (3) 2.9 (1) 30 (4) 65 (2) 150 (3) 180 (2) 300 (2) 400 (1) 700 (1) 2.5 (3) 3.0 (6) 3.75 (1) 4.5 (1) 5.0 (14) 1.25 (3) 15.3 (1) 16 (4) 18 (2) 21 (2) 23 (2) 28 (1) 31 (2) 34 (2) 37.7 (2) 39.2 (2) 41.9 (1) 49 (1) 43 (2) 51 (2) 450 (2) 490 (3) 570 (1) 650 (2) 1250 (1) 1300 (1) 1800 (2) 2800 (4) 4900 (1) 5100 (3) 6400 (1) 6600 (2) 95 (3) 205 (2) 210 (2) 225 (2) 300 (6) 340 (2) 1100 (2) 1200 (1) 2000 (1) 2800 (1) 3000 (3) 40 (2) 55 (3) 61 (2) 85 (6) 96 (3) 98 (2) 100 (5) 105 (1) -99 (2) -98 (3) -97 (1) -83 (2) -80 (2) -78 (4) -71 (2) -70 (2) 1 (25) 2 (1) 4 (1) 1 (21) 2 (3) 1.10 | 1ku (1) 1.65 | 1ku (1) 1.75 | 1ku (2) 1.85 | 1ku (1) 2.50 | 100u (2) 3.15 | 1ku (1) 3.45 | 100u (1) 3.50 | 100u (1) 3.65 | 1ku (2) 3.75 | 1ku (1) 4.00 | 1ku (2) 4.10 | 1ku (1) 4.35 | 1ku (1) 4.40 | 1ku (1) 4.55 | 100u (2) 4.80 | 1ku (1) 4.95 | 1ku (1) 6.25 | 100u (2) 9.97 | 100u (1) 650.00 | 1ku (1) 690.00 | 1ku (1) 0.01 (3) 0.1 (1) 1 (8) 30 (7) 32 (1) 100 (6) -55 to 125 (3) -40 to 125 (1) -40 to 85 (23) 0 to 70 (12) 3.5 (2) 5.25 (3) 5.5 (7) 15 (7) 30 (6)