Part Number Status Number of Channels Acl, min stable gain (V/V) Vs (min) (V) Iq per channel (max) (mA) Slew Rate (typ) (V/us) Io (typ) (mA) Rail-Rail BW @ Acl (MHz) Diff Gain (%) 3rd Harmonic (dBc) Vs (max) (V) Vio (max) (mV) GBW (typ) (MHz) Diff Phase (deg) Available Channels 0.1 dB BW Flatness (MHz) Numeric Price for Sort Offset Voltage Drift (+/-) (max) (uV/Degrees Celsius) THD (Fc=1 MHz) (typ) (dB) @ Mhz Crosstalk (-dB) Settling Time (0.1%) (typ) (ns) Vn at Flatband (typ) (nV/rtHz) Noninverting Input Current Noise (pA/rtHz) BW @ G=+2 (MHz) Iib (max) (nA) 2nd Harmonic (dBc) Single Supply Video Voltage Feedback Dual Shutdown Single 2.5V 3 V Maximum Operating Supply Greater Than 15V Maximum Operating Supply Less Than Equal to 15V Special Functions Buffer 200 MHZ FET Input SC-70 Supply Voltage +/- 15 (V) Supply Voltage +/- 5 (V) CMOS Single Operational Amplifier 250 MHz Pin/Package Approx. Price (US$) Description
OPA2354 ACTIVE 2 1 2.7 7.5 150 100 In Out 250 0.02 83 5.5 8 180 0.09 D Q S 1.1 4 -73 1 100 30 6.5 0.05 90 50 75 Yes Yes 8MSOP 8SO PowerPAD 1.10 | 1ku 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier OPA2354-Q1 PREVIEW Automotive Catalog 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier OPA2354A-Q1 ACTIVE 2 1 2.7 7.5 150 100 In Out 250 0.02 83 5.5 8 180 0.09 D Q S 1.3 4 -73 1 100 30 6.5 0.05 90 50 75 Yes Yes 8MSOP 1.30 | 1ku Automotive Catalog 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier OPA2355 ACTIVE 2 1 2.5 14 360 100 Out 450 0.02 93 5.5 2 200 0.05 D S T 75 1.45 7 -79 1 90 30 5.8 0.05 100 0.05 81 Yes Yes Yes Yes Yes 10MSOP 1.45 | 1ku 2.5V, 200MHz GBW, CMOS Dual Op Amp With Shutdown OPA2356 ACTIVE 2 1 2.5 14 360 100 Out 450 0.02 93 5.5 9 200 0.05 D S 75 1.15 7 -79 1 90 30 5.8 0.05 100 0.05 81 Yes Yes Yes 8MSOP 8SOIC 1.15 | 1ku 2.5V, 200MHz GBW, CMOS Dual Op Amp OPA2357 ACTIVE 2 1 2.5 7.5 150 100 In Out 250 0.02 83 5.5 8 100 0.09 D S 40 1.1 4 -74 1 100 30 6.5 0.05 90 0.05 75 Yes Yes Yes Yes 10MSOP 1.10 | 1ku 250MHz, Rail-to-Rail I/O, Dual CMOS Operational Amplifier w/Shutdown OPA3355 ACTIVE 3 1 2.5 14 360 100 450 0.02 93 5.5 2 200 0.05 D S T 75 1.8 7 -79 1 90 30 5.8 0.05 100 0.05 81 Yes Yes Yes Yes Yes 14SOIC 14TSSOP 1.80 | 1ku 2.5V, 200MHz GBW, CMOS Triple Op Amp With Shutdown OPA354 ACTIVE 1 1 2.5 7.5 150 100 In Out 250 0.02 83 5.5 8 100 0.09 D Q S 40 .7 4 -73 1 30 6.5 0.05 90 50 75 Yes Yes Yes 5SOT-23 8SO PowerPAD 0.70 | 1ku 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier OPA354A-Q1 ACTIVE 1 1 2.5 7.5 150 100 In Out 250 0.02 83 5.5 8 100 0.09 D Q S 40 .8 4 -73 1 30 6.5 90 50 75 Yes Yes Yes Yes Yes 5SOT-23 0.80 | 1ku Automotive Catalog 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier OPA355 ACTIVE 1 1 2.5 14 360 100 Out 450 0.02 93 5.5 2 200 0.05 D S T 75 .7 7 -79 1 30 5.8 0.05 100 0.05 81 Yes Yes Yes Yes Yes Yes 6SOT-23 8SOIC 0.70 | 1ku 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown