Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Non Current Limited Load Switches

TI’s TPS229xx family of integrated load switches provides an easy solution to optimize the power consumption in a system by reducing the current leakages. These load switches are specially designed as a solution to the challenges that portable power management designers are facing. They integrate all the main features of a discrete load switch on a single die, providing maximum performance and flexibility to the end-user. Using integrated load switches is an easy way to implement distributed power management architecture and power down applications when they are not being used.

 

You've Selected: Non Current Limited Load Switches


Select Device Parameters

12 Results  
spacer
Vin (V) Number of Channels Pin/Package Approx. Price (US$) Imax (A) Quick Output Discharge Transistor rON @1.8V (mOhm) Control Logic HBM ESD (kV) Output Rise Time (µS) Iin (nA)
Tip: Ctrl+click to select multiple values within a box. Show me


12 Results - Show All Results 1 - 10 of 12 Results |  Next >Page  1 | 2  

Part Number  Status  Vin (V)  Number of Channels  Numeric Price for Sort  Imax (A)  Quick Output Discharge Transistor  rON @1.8V (mOhm)  Control Logic  HBM ESD (kV)  Output Rise Time (µS)  Iin (nA)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS22932BNEW
ACTIVE  
1.1 to 3.6    .55  0.5  Yes  110  1.8-V Logic Compatible, Configurable Logic  2  165@ 1.8V  880  6DSBGA0.55 | 1ku  Low-Input Voltage, Ultra Low On Resistance Load Switch with Configurable Enable Logic and Controlled  
TPS22960ACTIVE  1.62 to 5.5  2  .38  0.5  Yes  995  1.8-V Logic Compatible  2  660@3.3V  
75@ 3.3V  
2000  8SOT-230.38 | 1ku  Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge  
TPS22906ACTIVE  1 to 3.6  1  .32  0.5  Yes  160  1.8-V Logic Compatible  2  220@ 1.8V  880  4DSBGA0.32 | 1ku  Ultra-Small, Low-Input Voltage, Low rON Load Switch with Slow Output Rise Time  
TPS22903ACTIVE  1.1 to 3.6  1  .32  0.5  No  125  1.8-V Logic Compatible  2  0.8@ 3.6V  1000  4DSBGA0.32 | 1ku  Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch  
TPS22902BACTIVE  1 to 3.6  1  .32  0.5  Yes  130  1.8-V Logic Compatible  2  220@ 1.8V  880  4DSBGA0.32 | 1ku  Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge and Slow Output Rise  
TPS22902ACTIVE  1 to 3.6  1  .32  0.5  Yes  130  1.8-V Logic Compatible  2  40@ 1.8V  880  4DSBGA0.32 | 1ku  Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge  
TPS22901ACTIVE  1 to 3.6  1  .32  0.5  No  130  1.8-V Logic Compatible  2  40@ 1.8V  880  4DSBGA0.32 | 1ku  Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch  
TPS22922BACTIVE  0.9 - 3.6    .43  2  Yes  75  1.8-V Logic Compatible  3  200@ 1.8V  880  6DSBGA0.43 | 1ku  Low Input Voltage, Ultra-Low RDS(ON) Load Switch  
TPS22922ACTIVE  0.9 - 3.6    .43  2  Yes  75  1.8-V Logic Compatible  3  30@ 1.8V  880  6DSBGA0.43 | 1ku  Low Input Voltage, Ultra-Low RDS(ON) Load Switch  
TPS22921ACTIVE  0.9 - 3.6    .43  2  No  75  1.8-V Logic Compatible  3  30@ 1.8V  880  6DSBGA0.43 | 1ku  Low Input Voltage Load Switch  
spacer
12 Results - Show All Results 1 - 10 of 12 Results |  Next >Page  1 | 2