Switches and Multiplexers

Cross Reference

Application Notes

Tools & Software

Analog eLAB ™

Load Switches

TI's TPS229xx family of integrated load switches provides an easy solution to optimize the power consumption in a system by reducing the current leakages. These load switches are specially designed as a solution to the challenges that portable power management designers are facing. They integrate all the main features of a discrete load switch on a single die, providing maximum performance and flexibility to the end-user. Using integrated load switches is an easy way to implement distributed power management architecture and power down applications when they are not being used.

Order samples today.

Load switch applications End Equipment:
  • PDAs
  • Cell phones
  • GPS devices
  • Portable media players
  • Peripheral ports

Features:

  • 0.9-V to 3.6-V input voltage range
  • 4- and 6-terminal WCSP
  • Quick output discharge option
  • Ultra-low ON resistance
  • Controlled slew-rate

Analog Switch Guide

TI's Analog Switch Guide features the latest product offerings in the switch portfolio as well as an informative overview, switch configurations/pinouts, and application information.

TPS22932B : Low-Input Voltage, Ultra Low On Resistance Load Switch with Configurable Enable Logic and Controlled

 

You've Selected: Load Switches
spacer


11 Results - Show All Results 1 - 10 of 11 Results |  Next >Page  1 | 2  

Part Number  Status  Vin (V)  rON @1.8V (mOhm)  Imax (A)  Control Logic  Numeric Price for Sort  HBM ESD (kV)  Iin (nA)  Output Rise Time (µS)  Quick Output Discharge Transistor  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS22901ACTIVE  1 to 3.6  130  0.5  1.8-V Logic Compatible  .32  2  880  40@ 1.8V  No  4DSBGA0.32 | 1ku  Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch  
TPS22902ACTIVE  1 to 3.6  130  0.5  1.8-V Logic Compatible  .32  2  880  40@ 1.8V  Yes  4DSBGA0.32 | 1ku  Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge  
TPS22902BACTIVE  1 to 3.6  130  0.5  1.8-V Logic Compatible  .32  2  880  220@ 1.8V  Yes  4DSBGA0.32 | 1ku  Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge and Slow Output Rise  
TPS22903ACTIVE  1.1 to 3.6  125  0.5  1.8-V Logic Compatible  .32  2  1000  0.8@ 3.6V  No  4DSBGA0.32 | 1ku  Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch  
TPS22906ACTIVE  1 to 3.6  160  0.5  1.8-V Logic Compatible  .32  2  880  220@ 1.8V  Yes  4DSBGA0.32 | 1ku  Ultra-Small, Low-Input Voltage, Low rON Load Switch with Slow Output Rise Time  
TPS22907PREVIEW  1.1 to 3.6  72  1  1.8-V Logic Compatible    3  1000  36@ 3.6V  No  4DSBGA  Ultra Small, Low Input Voltage, Low rON Load Switch  
TPS22921ACTIVE  0.9 - 3.6  75  2  1.8-V Logic Compatible  .43  3  880  30@ 1.8V  No  6DSBGA0.43 | 1ku  Low Input Voltage Load Switch  
TPS22922ACTIVE  0.9 - 3.6  75  2  1.8-V Logic Compatible  .43  3  880  30@ 1.8V  Yes  6DSBGA0.43 | 1ku  Low Input Voltage, Ultra-Low RDS(ON) Load Switch  
TPS22922BACTIVE  0.9 - 3.6  75  2  1.8-V Logic Compatible  .43  3  880  200@ 1.8V  Yes  6DSBGA0.43 | 1ku  Low Input Voltage, Ultra-Low RDS(ON) Load Switch  
TPS22932BNEW
ACTIVE  
1.1 to 3.6  110  0.5  1.8-V Logic Compatible, Configurable Logic  .55  2  880  165@ 1.8V  Yes  6DSBGA0.55 | 1ku  Low-Input Voltage, Ultra Low On Resistance Load Switch with Configurable Enable Logic and Controlled  
spacer
11 Results - Show All Results 1 - 10 of 11 Results |  Next >Page  1 | 2