Temperature Sensors and Control ICs

Cross Reference

Application Notes

Tools & Software

Analog eLAB ™

Power+ Control

TI analog Power+ Control Temperature Sensors and Control ICs products are a subset of analog Temperature Sensors and Control ICs solutions. This page is your resource to download datasheets, application notes, order samples and use parametric search to research other Temperature Sensors and Control ICs-related analog solutions.

  • TPIC43T01 Application Brief (slit117.HTM, 8 KB)
    09 Apr 1998 Abstract
  • Automotive Anti-Lock Brake System Control Using Power+ Control Devices (Rev. A) (slit114a.HTM, 9 KB)
    21 Nov 1996 Abstract
 

You've Selected: Power+ Control


Select Device Parameters

9 Results  
Diagnostics (7) Pre - FET Driver (8)
Integrated Power Controller (1) spacer
spacer
Pin/Package fSCLK (MHz) Ibat (typ) (mA)
Tip: Ctrl+click to select multiple values within a box. Show me


9 Results    

Part Number  Status  f(osc) (kHz)  fSCLK (MHz)  Vbat (V)  VGATE (V)  Vcc range (V)  VDS (max) (V)  ID / IPEAK (max) (A)  Frequency (typ) (MHz)  rDS(on) (typ) (Ohms)  Ibat (typ) (mA)  Pre - FET Driver  Integrated Power Controller  Diagnostics  Fault Protection  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPIC2603ACTIVE      5.5 - 25      68  0.35 / 2.25  4  0.7      Yes  Yes  Yes  20PDIP
24SOIC
2.35 | 1ku  6-Channel Serial Interface Low-Side Driver  
TPIC43T01ACTIVE  10000        18 - 28            Yes      Yes  38TSSOP2.25 | 1ku  Three-Phase Brushless Motor RPM Controller  
TPIC43T02ACTIVE  10000        18 - 28            Yes      Yes  38TSSOP2.25 | 1ku  Three-Phase Brushless Motor RPM Controller  
TPIC44H01ACTIVE    5  8 - 24  Vbat+4 to Vbat+18            4  Yes    Yes  Yes  32TSSOP1.70 | 1ku  4-Channel Serial/Parallel High-Side Pre-FET Driver  
TPIC44L01ACTIVE    10  8 - 24  7 - 13.5            0.5  Yes    Yes  Yes  24SSOP0.80 | 1ku  4-Channel Serial/Parallel Low-Side Pre-FET Driver  
TPIC44L02ACTIVE    10  8 - 24  7 - 13.5            0.5  Yes    Yes  Yes  24SSOP0.80 | 1ku  4-Channel Serial/Parallel Low-Side Pre-FET Driver  
TPIC46L01ACTIVE    10  8 - 24  7 - 13.5            0.5  Yes    Yes  Yes  28SSOP1.00 | 1ku  6-Channel Serial/Parallel Low-Side Pre-FET Driver  
TPIC46L02ACTIVE    10  8 - 24  7 - 13.5            0.5  Yes    Yes  Yes  28SSOP1.00 | 1ku  6-Channel Serial/Parallel Low-Side Pre-FET Driver  
TPIC46L03ACTIVE    10  8 - 24  7 - 13.5            0.5  Yes    Yes  Yes  28SSOP1.00 | 1ku  6-Channel Serial/Parallel Low-Side Pre-FET Driver  
spacer
9 Results