Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

USB Hub Controllers

USB (Universal Serial Bus) Hubs expand the USB host's connection capability to allow more than one device to be connected to each host port by repeating and branching the bus. TI's USB Hub controllers support USB full-speed (12 Mbps) as their maximum bit transfer rate. They can support a USB high-speed (480 Mbps) device, but its performance will be limited to USB full-speed. To learn more about TI's USB solutions, visit www.ti.com/usb
  • TUSB2136/TUSB3210 Firmware Debugging Guide (Rev. A) (sllu027a.HTM, 8 KB)
    21 May 2004 Abstract
  • TUSB2136-3210 FAQ (slla157.HTM, 8 KB)
    23 Dec 2003 Abstract
 

You've Selected: USB Hub Controllers


Select Device Parameters

4 Results  
spacer
Pin/Package Number of USB Downstream Ports Integrated MCU Architecture Operating Temp Range (Celsius)
Tip: Ctrl+click to select multiple values within a box. Show me


4 Results    

Part Number  Status  Supply Voltage(s) (V)  USB Speed  Number of USB Downstream Ports  Integrated MCU Architecture  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TUSB2036ACTIVE  3.3  Full  2  N/A  32LQFP1.15 | 1ku  2/3-Port Hub for USB w/Optional Serial EEPROM Interface  
TUSB2046BACTIVE  3.3  Full  4  N/A  32LQFP
32QFN
1.20 | 1ku  4-Port Full-Speed Universal Serial Bus Hub  
TUSB2077AACTIVE  3.3  Full  7  N/A  48LQFP1.95 | 1ku  7-Port USB Hub W/Optional Serial EEPROM Interface  
TUSB2136ACTIVE  3.3  Full  2  8052  64LQFP4.10 | 1ku  Universal Serial Bus Compound Hub With General-Purpose 8052 MCU  
spacer
4 Results