Audio

Selection and Solution Guides

Application Notes

Parametric Search

You've Selected: Audio


Select a Product Area for Parametric Search

 

   Audio

   Digital Audio Interface

   Audio Clocks  (4)

   Audio Converter and CODEC



   Digital Audio Processors 

   USB Audio 

   Audio Amplifiers 

 


Select Device Parameters

351 Results  
spacer
Resolution (Bits) Supply Voltage(s) (V) Pin/Package Operating Temp Range (Celsius) # Inputs / # Outputs Control Interface Pd (typ) (mW) Digital Audio Interface Additional Features Sampling Rate (max) (kHz)
Tip: Ctrl+click to select multiple values within a box. Show me


351 Results - Show All Results 1 - 10 of 351 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  
Sub Family  
Resolution (Bits)  Supply Voltage(s) (V)  # Inputs / # Outputs  Control Interface  Pd (typ) (mW)  Digital Audio Interface  Additional Features  Sampling Rate (max) (kHz)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
PCM1801ACTIVE  Analog to Digital (ADC)  16  5  2 / 0  H/W  90  I2S  
L  
 48  14SOIC2.55 | 1ku  93dB SNR Stereo ADC with Single-Ended Inputs  
PCM1802ACTIVE  Analog to Digital (ADC)  24  3.3 and 5  2 / 0  H/W  225  I2S  
L  
R  
 96  20SSOP3.35 | 1ku  105dB SNR Stereo ADC with Single-Ended Inputs  
PCM1803AACTIVE  Analog to Digital (ADC)  24  3.3 and 5  2 / 0  H/W  55  I2S  
L  
R  
 96  20SSOP1.10 | 1ku  103dB SNR Stereo ADC with Single-Ended Inputs  
PCM1804ACTIVE  Analog to Digital (ADC)  24  3.3 and 5  2 / 0  H/W  225  DSP  
I2S  
L  
R  
 192  28SSOP3.95 | 1ku  112dB SNR Stereo ADC with Differential Inputs  
PCM1807ACTIVE  Analog to Digital (ADC)  24  3.3 and 5  2 / 0  SPI  62  I2S  
L  
 96  14TSSOP1.00 | 1ku  101dB SNR Stereo ADC with Single-Ended Inputs  
PCM1808ACTIVE  Analog to Digital (ADC)  24  3.3 and 5  2 / 0  H/W  62  I2S  
L  
 96  14TSSOP1.00 | 1ku  99dB SNR Stereo ADC with Single-Ended Inputs  
PCM1850AACTIVE  Analog to Digital (ADC)  24  3.3 and 5  6 x 2 / 2  SPI  160  L, R, I2S  MUX, PGA  96  32TQFP5.15 | 1ku  101dB SNR Stereo ADC with 6x2 channel MUX and PGA  
PCM1851AACTIVE  Analog to Digital (ADC)  24  3.3 and 5  6 x 2 / 2  I2C  160  L, R, I2S  MUX, PGA  96  32TQFP5.15 | 1ku  101dB SNR Stereo ADC with 6x2 channel MUX and PGA  
PCM1870ACTIVE  Analog to Digital (ADC)  16  2.4 and 3.6  2 / 0  I2C  
SPI  
13  DSP  
I2S  
L  
R  
 50  24DSBGA
24QFN
1.80 | 1ku  90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter  
PCM1870AACTIVE  Analog to Digital (ADC)  16  2.4 and 3.6  2 / 0  I2C  
SPI  
13  DSP  
I2S  
L  
R  
ALC, Sound Effect, Notch filter, Hi-Impedance mode on I2S  50  24DSBGA1.80 | 1ku  90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter  
spacer
351 Results - Show All Results 1 - 10 of 351 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >