Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

PCI Bridges

TI's PCI bridges provide a high performance connection path between two PCI buses or between a PCI bus and DSP host port. The PCI bridge functions as the traffic coordinator allowing bridge transactions to occur concurrently on both.

Click to download
PCI Express Featured Products Overview

  • Comparing the PCI2050B to the PCI2050 (slla199.HTM, 8 KB)
    03 Feb 2006 Abstract
  • Difference Between the Intel 21150ac/bc and the PCI2050/2050B (Rev. B) (slla141b.HTM, 8 KB)
    15 Nov 2005 Abstract
 

You've Selected: PCI Bridges


Select Device Parameters

5 Results  
MicroStar Packaging (3)
spacer
Intel-Compatible Part Number Supply Voltage(s) (V) Speed (MHz) Pin/Package Expansion Interface (bits) Approx. Price (US$) Operating Temp Range (Celsius)
Tip: Ctrl+click to select multiple values within a box. Show me


5 Results    

Part Number  Status  Intel-Compatible Part Number  Supply Voltage(s) (V)  Speed (MHz)  Expansion Interface (bits)  Hot-Swap  Numeric Price for Sort  MicroStar Packaging  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
HPC3130AACTIVE    3.3  66  64    13.65    128LQFP
144LQFP
13.65 | 1ku  Hot Plug Controller  
PCI2040ACTIVE    3.3, 5        13.2  Yes  144BGA MICROSTAR
144LQFP
13.20 | 1ku  PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0  
PCI2050BACTIVE  21150bc  3.3, 5  66  32  Friendly  9.5  Yes  208LQFP
208QFP
257BGA MICROSTAR
9.50 | 1ku  PCI-to-PCI Bridge  
PCI2060ACTIVE    3.3, 5  66  32  Friendly  11.9  Yes  257BGA MICROSTAR11.90 | 1ku  Asynchronous, 32-Bit, 66 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 9-Master  
PCI2250ACTIVE  21152ab  3.3, 5  33  32  Friendly  6.1    160QFP
176LQFP
6.10 | 1ku  32-Bit, 33 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 4-Master  
spacer
5 Results