Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Analog to Digital Converter

TI delivers a broad portfolio of high-speed and precision analog-to-digital converters (ADC). Products range from 12-bit to 18-bit SAR ADC, 16-bit to 24-bit delta-sigma ADC, and 10-bit to 16-bit pipeline ADC. TI’s A/D converter portfolio targets a wide variety of applications for communications, industrial, consumer and many more.

ADS62P19 : Dual Channel 11-Bit, 250 MSPS ADC With DDR LVDS and Parallel CMOS Output

ADS4449 : Quad-Channel, 14-bit, 250-MSPS Low-Power ADC

ADS5401 : Single 12-Bit 800Msps Analog-to-Digital Converter

  • RTD Ratiometric Measurements and Filtering Using the ADS1148 and ADS1248 (sbaa201.HTM, 9 KB)
    13 Mar 2013 Abstract
  • Precision Thermocouple Measurement with the ADS1118 (sbaa189.HTM, 9 KB)
    21 Aug 2011 Abstract
 
Loading...
SupplyFrame