Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

WEBENCH® Design Center

Analog to Digital Converter

TI delivers a broad portfolio of high-speed and precision analog-to-digital converters (ADC). Products range from 12-bit to 18-bit SAR ADC, 16-bit to 24-bit delta-sigma ADC, and 10-bit to 16-bit pipeline ADC. TI’s A/D converter portfolio targets a wide variety of applications for communications, industrial, consumer and many more.

ADS8028 : 12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor

ADS5292 : Octal Channel 12-Bit, 80MSPS High-SNR and Low-Power ADC

ADS5294 : Octal Channel 14-Bit, 80MSPS High-SNR and Low-Power ADC

  • Precision Thermocouple Measurement with the ADS1118 (sbaa189.PDF, 587 KB)
    21 Aug 2011 Download
  • Example Applications For Temperature Measurement Using the ADS1247 and ADS1248 (sbaa180.HTM, 8 KB)
    13 Jan 2011 Abstract
 
Loading...
SupplyFrame