Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Digital to Analog Converter

Our portfolio of D to A Converters (DACs) includes high accuracy (+/- 1 LSB INL), two or four quadrant capable Multiplying D to A Converters (MDACs) provide high performance solutions. Choose your output buffer to meet your application needs, i.e., low offset, high voltage, high speed (fast slew rate).

Learn more about our flexible, Multiplying D to A Converter (MDAC) product family.


DAC5681Z : 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)

DAC5689 : 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

DAC7716 : Quad 12-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter

  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
  • Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs (slyt360.PDF, 617 KB)
    04 Oct 2009 Download
 

You've Selected: Digital to Analog Converter


Select Device Parameters

201 Results  
spacer
Resolution (Bits) DAC: Channels Settling Time (µs) Sample / Update Rate (MSPS) DNL (max) (+/-LSB) INL (max) (+/-LSB) Power Consumption (typ) (mW) SNR (typ) (dB) SFDR (typ) (dB) Architecture Output Type Output Range Min. (V or mA) Output Range Max. (V or mA) Interface Reference: Type Monotonicity Analog Voltage AV/DD (V) Logic Voltage DV/DD (V) No. of Supplies (Unipolar) No. of Supplies (Bipolar) INL (+/-) (max) (%) Pin/Package
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


201 Results - Show All Results 1 - 10 of 201 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Resolution (Bits)  DAC: Channels  Settling Time (µs)  Sample / Update Rate (MSPS)  DNL (max) (+/-LSB)  INL (max) (+/-LSB)  Power Consumption (typ) (mW)  SNR (typ) (dB)  SFDR (typ) (dB)  Architecture  Output Range Min. (V or mA)  Output Range Max. (V or mA)  Output Type  Interface  Reference: Type  Monotonicity  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  No. of Supplies (Unipolar)  No. of Supplies (Bipolar)  INL (+/-) (max) (%)  Thermal Shutdown  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
DAC1220ACTIVE  20  1  10000  0.0005  1  1  2.5      Delta-sigma  0  5.5  Voltage  Serial SPI  Ext  20  4.75  4.75  4.75  5.25  1    0.0015  No  16SSOP/QSOP7.15 | 1ku  20-Bit Delta-Sigma Low Power Digital-To-Analog Converter  
DAC9881ACTIVE  18  1  5    1  2  6      R-2R  0  5.5  Voltage  Serial SPI  Ext  18  2.7  5.5  1.7  5.5  1      No  24VQFN16.90 | 1ku  18-Bit, Single Channel, Low Noise, Voltage Output Digital-To-Analog Converter  
DAC8881ACTIVE  16  1  5    1  1  6      R-2R  0  5.5  Voltage  Serial SPI  Ext  16  2.7  5.5  2.7  5.5  1    0.0015  No  24VQFN8.00 | 1ku  Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter  
DAC8871ACTIVE  16  1  1    1  1  0.015      R-2R  -18  18  Voltage  Serial SPI  Ext  16  -18  +18  2.7  5.5  3  3    No  16TSSOP8.00 | 1ku  16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC  
DAC8832ACTIVE  16  1  1    1  1  0.015      R-2R  -5.5  5.5  Voltage  Serial SPI  Ext  16  2.7  5.5  2.7  5.5  1    0.0015  No  14QFN7.95 | 1ku  16-bit Ultra-low power voltage output Digital-to-Analog Converter  
DAC8831-EP ACTIVE  16  1  1  2  1  1  0.015      R-2R  -5.5  5.5  Voltage  Serial SPI  Ext  16  2.7  5.5  2.7  5.5  1  1  0.0015  No  14SOIC21.28 | 100u  Enhanced Product 16-Bit Ultra-Low Power Voltage-Output Digital-To-Analog Converter  
DAC8831ACTIVE  16  1  1  2  1  1  0.015      R-2R  -5.5  5.5  Voltage  Serial SPI  Ext  16  2.7  5.5  2.7  5.5  1  1  0.0015  No  14QFN
14SOIC
7.95 | 1ku  16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter  
DAC8830-EP ACTIVE  16  1  1  1  1  1  0.015      R-2R  0  5.5  Voltage  Serial SPI  Ext  16  2.7  5.5  2.7  5.5  1    0.0015  No  8SOIC21.28 | 100u  Enhanced Product 16-Bit Ultra-Low Power Voltage-Output Digital-To-Analog Converter  
DAC8830ACTIVE  16  1  1  1  1  1  0.015      R-2R  0  5.5  Voltage  Serial SPI  Ext  16  2.7  5.5  2.7  5.5  1    0.0015  No  8SOIC7.95 | 1ku  16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter  
DAC8822ACTIVE  16  2  0.5  2  1  1  0.025      R-2R  0  2  Current  Parallel  Ext  16  2.7  5.5  2.7  5.5  1  1  0.0015  No  38TSSOP8.65 | 1ku  16-bit Dual parallel interface High Accuracy Multiplying DAC  
spacer
201 Results - Show All Results 1 - 10 of 201 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >