Resolution (Bits)
DAC: Channels
Settling Time (µs)
Sample / Update Rate (MSPS)
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Power Consumption (typ) (mW)
SNR (typ) (dB)
SFDR (typ) (dB)
Architecture
Output Type
Output Range Min. (V or mA)
Output Range Max. (V or mA)
Interface
Reference: Type
Monotonicity
Analog Voltage AV/DD (V)
Logic Voltage DV/DD (V)
No. of Supplies (Unipolar)
No. of Supplies (Bipolar)
INL (+/-) (max) (%)
Pin/Package
20 (1) 18 (1) 16 (62) 14 (22) 12 (71) 10 (17) 8 (26) 8 (20) 4 (51) 2 (48) 1 (80) 0.0104 (3) 0.011 (2) 0.012 (5) 0.02 (10) 0.025 (1) 0.03 (8) 0.035 (4) 0.1 (3) 0.2 (3) 0.5 (10) 0.65 (2) 0.8 (5) 1 (26) 2 (1) 2.5 (4) 3 (10) 4 (2) 5 (16) 6 (9) 8 (11) 9 (3) 10 (49) 12 (2) 12.5 (1) 15 (6) 2000 (1) 10000 (1) 0.0005 (2) 0.008 (1) 0.043 (4) 0.045 (2) 0.048 (2) 0.05 (1) 0.075 (2) 0.086 (2) 0.089 (9) 0.093 (10) 0.095 (2) 0.1 (15) 0.102 (8) 0.107 (1) 0.13 (1) 0.132 (1) 0.143 (4) 0.167 (1) 0.172 (1) 0.188 (4) 0.2 (10) 0.233 (5) 0.25 (1) 0.278 (2) 0.283 (8) 0.284 (1) 0.286 (3) 0.5 (3) 1 (7) 1.25 (3) 2 (12) 3 (1) 5 (1) 10 (5) 16 (1) 30 (1) 40 (1) 100 (1) 125 (6) 200 (4) 275 (9) 400 (3) 500 (3) 800 (2) 1000 (3) 2400 (1) 0.2 (3) 0.25 (6) 0.5 (32) 0.9 (5) 1 (115) 1.75 (1) 2 (22) 2.5 (2) 3 (7) 3.5 (2) 4 (1) 9 (1) 0.25 (4) 0.5 (20) 1 (71) 1.5 (1) 2 (19) 2.5 (1) 3 (16) 3.5 (1) 4 (32) 5 (1) 6 (6) 7 (1) 8 (12) 12 (4) 64 (6) 65 (4) 0.015 (6) 0.025 (9) 0.0275 (4) 0.14 (5) 0.27 (1) 0.3 (1) 0.345 (1) 0.4 (1) 0.42 (1) 0.675 (2) 0.72 (3) 0.75 (1) 0.85 (2) 0.9 (3) 1 (5) 1.2 (2) 1.35 (1) 1.5 (3) 1.8 (8) 2.1 (1) 2.2 (3) 2.4 (3) 2.5 (6) 2.6 (1) 2.7 (4) 2.9 (4) 3 (6) 3.1 (2) 3.50 (1) 3.5 (1) 3.6 (5) 4.2 (2) 4.3 (2) 4.5 (5) 4.75 (1) 5 (2) 6 (3) 7.5 (3) 8 (1) 12 (1) 15 (5) 18 (10) 20 (1) 29 (1) 30 (2) 45 (4) 50 (2) 75 (1) 80 (1) 90 (2) 100 (4) 107 (3) 115 (1) 160 (2) 165 (1) 170 (4) 175 (5) 260 (2) 270 (1) 280 (1) 290 (3) 310 (3) 330 (6) 435 (1) 445 (1) 500 (1) 525 (4) 625 (1) 650 (1) 660 (1) 800 (1) 820 (1) 1300 (1) 1410 (2) 1750 (2) 2000 (1) 8 (1) 10 (1) 12 (3) 50 (1) 54 (1) 55 (1) 56 (1) 57 (4) 61 (1) 62 (2) 63 (3) 68 (4) 69 (1) 71 (1) 72 (1) 73 (3) 74 (8) 75 (3) 76 (3) 77 (3) 78 (5) 79 (5) 81 (4) 83 (3) 87 (2) 88 (5) 94 (2) 95 (4) 115 (2) 50 (1) 60 (2) 62 (3) 63 (4) 64 (1) 65 (3) 66 (2) 67 (2) 68 (2) 69 (2) 70 (6) 72 (10) 74 (3) 75 (4) 76 (2) 77 (2) 79 (8) 80 (8) 81 (8) 84 (3) 87 (4) 100 (2) Delta-sigma (2) I-steering (34) R-2R (72) String (92) Current (54) Voltage (144) -18 (1) -16.5 (10) -16 (1) -10 (16) -6 (2) -5.5 (3) -5 (3) -2.5 (14) 0 (120) 2 (25) 1 (7) 1.3 (2) 2 (12) 2.5 (14) 2.8 (1) 4.1 (3) 5 (2) 5.1 (40) 5.5 (52) 6 (2) 10 (21) 16 (1) 16.5 (5) 18 (1) 20 (25) 33 (6) 50 (1) Parallel (71) Parallel LVDS (6) Serial I2C (11) Serial SPI (112) Ext (121) Ext. (3) External (12) external (1) Int (22) Int. (3) Int/Ext (39) 0.4 (1) 8 (22) 10 (13) 12 (67) 14 (14) 15 (10) 16 (44) 18 (1) 20 (1) 1 (151) 2 (21) 3 (9) 4 (1) 1 (19) 2 (24) 3 (9) 4 (8) 0.0015 (16) 0.003 (5) 0.0031 (1) 0.005 (10) 0.006 (5) 0.0061 (5) 0.012 (12) 0.0122 (4) 0.018 (1) 0.0183 (1) 0.0188 (1) 0.024 (25) 0.0244 (7) 0.0489 (1) 0.07 (2) 0.0980 (1) 0.098 (1) 0.0987 (7) 0.1 (23) 0.15 (4) 0.195 (7) 0.2 (10) 0.4 (11) 015 (1) 6SC70 (6) 6SOT-23 (4) 8CDIP (3) 8MSOP (18) 8PDIP (3) 8SOIC (20) 8SON (3) 8SOT-23 (1) 10MSOP (5) 12SON (1) 14PDIP (2) 14QFN (2) 14SOIC (5) 14TSSOP (2) 16DIESALE (2) 16PDIP (3) 16QFN (2) 16SO (1) 16SOIC (15) 16SSOP/QSOP (2) 16TSSOP (26) 18PDIP (1) 18SOP (1) 20DIESALE (2) 20LCCC (4) 20PDIP (3) 20PLCC (2) 20SO (1) 20SOIC (16) 20SSOP (6) 20TSSOP (12) 24SOIC (3) 24SSOP (2) 24VQFN (2) 28PLCC (2) 28SOIC (16) 28SSOP (4) 28TSSOP (8) 32LQFP (3) 32QFN (1) 32TQFP (2) 38TSSOP (2) 40QFN (4) 48HTQFP (3) 48LQFP (2) 48QFN (3) 48SSOP (4) 48TQFP (17) 56QFN (3) 64LQFP (2) 64TQFP (6) 64VQFN (5) 100HTQFP (3) 192CBGA (1)