Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Power Factor Correction ICs

Power Management Community

  • UCC28070 Implement Bridgeless PFC Pre-Regulator Design (slua517.HTM, 8 KB)
    18 Jun 2009 Abstract
  • UCC28070 300W Interleaved PFC Pre-regulator Design Review (Rev. A) (slua479a.HTM, 9 KB)
    05 Jun 2009 Abstract
 

You've Selected: Power Factor Correction ICs


Select Device Parameters

60 Results  
Transition Mode Control (8) Wide UVLO Hysteresis (33)
Narrow UVLO Hysteresis (23) spacer Soft Switching Features (8) spacer
spacer
Rating Operating Supply (max) (V) Startup Current (mA) UVLO Thresholds On/Off (V) Practical Operating Frequency (max) (MHz) Pin/Package
Tip: Ctrl+click to select multiple values within a box. Show me


60 Results - Show All Results 1 - 10 of 60 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Rating  Practical Operating Frequency (max) (MHz)  Duty Cycle (max) (%)  Startup Current (mA)  Vref tol (%)  Vref (V)  Operating Supply Current (mA)  Operating Supply (max) (V)  UVLO Thresholds On/Off (V)  Transition Mode Control  Narrow UVLO Hysteresis  Wide UVLO Hysteresis  Soft Switching Features  Leading Edge Modulation  < 150W Applications  > 750W Applications  Enable  OVP  Programmable Output Power  Average Current Mode  Power Limiting  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
UCC28019AACTIVE  Catalog        2  5  2.9  21  10.5/9.5    Yes      Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  8PDIP
8SOIC
0.75 | 1ku  8-Pin Continuous Conduction Mode (CCM) PFC Controller  
UCC28061ACTIVE  Catalog  0.5  100  0.2  2  6.0  5  21  12/10  Yes  Yes    Yes      Yes  Yes  Yes      Yes  16SOIC1.10 | 1ku  Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity  
UCC28070ACTIVE  Catalog  0.3  99  20  3  6  20  21  10.2/9.2              Yes    Yes    Yes  Yes  20SOIC
20TSSOP
1.95 | 1ku  Two-Phase Interleaved CCM PFC Controller  
UCC28060ACTIVE  Catalog  0.5  100  0.2  2  6  5  21  12/10  Yes  Yes    Yes      Yes  Yes  Yes      Yes  16SOIC1.20 | 1ku  Natural Interleaved Dual-Phase Transition-Mode PFC Controller  
UCC28019ACTIVE  Catalog  0.65  99.3  0.1  2  5  7  22  10.5/9.5    Yes      Yes  Yes  Yes    Yes    Yes  Yes  8PDIP
8SOIC
0.75 | 1ku  8-Pin Continuous Conduction Mode (CCM) PFC Controller  
UC2853AACTIVE  Catalog  0.115  95  0.25      10  40  11.5/9.5      Yes            Yes    Yes  Yes  8PDIP
8SOIC
0.99 | 1ku  High Power Factor Preregulator  
UC2854B-EP ACTIVE  HiRel Enhanced Product                                          16SOIC3.51 | 100u  Enhanced Product Advanced High-Power Factor Preregulator  
UCC28528ACTIVE  Catalog  0.5    0.1      4  18  10.2/9.7    Yes        Yes  Yes  Yes  Yes    Yes    20SOIC2.30 | 1ku  Advanced PWM/PFC Combination Controller with TEM/TEM Modulation  
UCC28521ACTIVE  Catalog  0.5    0.1      4  18  10.2/9.7    Yes        Yes  Yes  Yes      Yes    20SOIC2.30 | 1ku  Advanced PWM/PFC Combination Controller with TEM/TEM Modulation  
UCC38051ACTIVE  Catalog  0.2    0.075      4  18  16/10  Yes    Yes            Yes        8PDIP
8SOIC
0.60 | 1ku  PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2  
spacer
60 Results - Show All Results 1 - 10 of 60 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >