Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

Analog eLAB ™

MOSFET Driver

Texas Instruments MOSFET gate driver products are part of TI's isolated power AC/DC and DC/DC power supply controllers, and support primary and secondary MOSFET-driver applications, including synchronous rectifier driver, single low-side, dual low-side, 110-V high-side/low-side and synchronous buck topologies and many other power supply designs.

Use the parametric search, download datasheets, application notes, order samples and evaluation modules to get started today.

UCC27524 : Dual, 5A, High-Speed Low-Side Power MOSFET Driver

UCC27210 : 120V Boot, 4A Peak, High Frequency High-Side Low-Side Driver

UCC27211 : 120V Boot, 4A Peak, High Frequency High-Side Low-Side Driver

  • 1Q 2012 Issue Analog Applications Journal (slyt447.PDF, 3.11 MB)
    31 Jan 2012 Download
  • High-efficiency AC adapters for USB charging (slyt451.PDF, 180 KB)
    31 Jan 2012 Download
 
Loading...