Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Inductorless DC/DC Regulators (Charge Pumps)


Graphical Portfolio Overview Charge Pumps

  • Download (64KB)
  • TPS60151 : 140mA, 5V Charge Pump in 2x2 QFN

    • PowerPAD Thermally Enhanced Package Application Report (Rev. D) (slma002d.HTM, 9 KB)
      16 Oct 2008 Abstract
    • Extending Soft Start Time in TPS6107x Family of Boost (slva307.HTM, 8 KB)
      07 Aug 2008 Abstract
     

    You've Selected: Inductorless DC/DC Regulators (Charge Pumps)


    Select a Product Area for Parametric Search

     

       Inductorless DC/DC Regulators (Charge Pumps)

       Step-Down Charge Pump Regulators  (5)

       Step-Up Charge Pump Regulators  (46)



       Buck-Boost Charge Pump Regulators  (14)

       Inverting Charge Pump Regulators  (8)

     


    Select Device Parameters

    73 Results  
    Enable (55) 1-Cell Li-Ion Input (39) Low Battery Warning (11) Synchronization Pin (4)
    1-Cell Alkaline/Nixx Input (9) spacer 2-Cell Alkaline/Nixx Input (42) spacer Power Good Comparator (23) spacer
    spacer
    Regulated Outputs (#) Topology Vin (V) Vout (V) Preset Vout (V) Iout (max) (A) Pin/Package
    (E.g. 1.2 or 100)
    - Or -


    (E.g. 1.2 or 100)
    - Or -


       
    Tip: Ctrl+click to select multiple values within a box. Show me


    73 Results - Show All Results 1 - 10 of 73 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

    Part Number  Status  
    Sub Family  
    Regulated Outputs (#)  Topology  Vin (min) (V)  Vin (max) (V)  Vout (min) (V)  Vout (max) (V)  Preset Vout (V)  Iout (max) (A)  Switching Frequency (max) (kHz)  Efficiency (typ) (%)  Pin/Package  Approx. Price (US$)  
    Description  
      Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
    TPS60151NEW
    ACTIVE  
    Step-Up Charge Pump Regulators    Boost  2.7  5.5  5  5  5  0.14  1500  70  6SON0.55 | 1ku  140mA, 5V Charge Pump in 2x2 QFN  
    TPS60150ACTIVE  Step-Up Charge Pump Regulators    Boost  2.7  5.5  5  5  5  0.14  1500  70  6SON0.55 | 1ku  140mA, 5V Charge Pump in 2x2 SON  
    REG71050ACTIVE  Buck-Boost Charge Pump Regulators  1  Boost/Buck  2.7  5.5  5  5  5  0.06  1000  90  6SON
    6SOT
    0.65 | 1ku  60-mA, 5.0-V, Buck/Boost Charge Pump in ThinSOT-23  
    TPS60251ACTIVE  Step-Up Charge Pump Regulators    Boost  3  6  2.7  6.5    0.23  750    24QFN1.40 | 1ku  High Efficiency Charge Pump for 7 WLEDs with I2C Interface  
    TPS60250ACTIVE  Step-Up Charge Pump Regulators    Boost  3  6  2.7  6.5    0.23  750    16QFN1.40 | 1ku  High Efficiency Charge Pump for 7 WLEDs with I2C Interface  
    TPS65030ACTIVE  Step-Down Charge Pump Regulators  4  Multi-Channel  3  5  0.6  2.5          25DSBGA2.75 | 1ku  Power Management IC with 3 Charge Pumps and 1 LDO for USB-OTG in Chip Scale Package  
    TPS60231ACTIVE  Step-Up Charge Pump Regulators  1  Boost  2.7  6.5      5.5  0.075  1250  90  16QFN0.40 | 1ku  3-Channel, Current-regulated 75-mA Charge Pump for White LED Backlight in 3x3 QFN  
    TPS60403-Q1ACTIVE  Inverting Charge Pump Regulators  1  Inverting Buck/Boost  1.8  5.25  -1.8  -5.25    0.06  325  >90  5SOT-230.39 | 1ku  Automotive Catalog Unregulated 60 m-A Charge Pump Voltage Inverter  
    TPS60402-Q1ACTIVE  Inverting Charge Pump Regulators  1  Inverting Buck/Boost  1.8  5.25  -1.8  -5.25    0.06  75  >90  5SOT-230.39 | 1ku  Automotive Catalog Unregulated 60 m-A Charge Pump Voltage Inverter  
    TPS60401-Q1ACTIVE  Inverting Charge Pump Regulators  1  Inverting Buck/Boost  1.8  5.25  -1.8  -5.25    0.06  30  >90  5SOT-230.39 | 1ku  Automotive Catalog Unregulated 60 m-A Charge Pump Voltage Inverter  
    spacer
    73 Results - Show All Results 1 - 10 of 73 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >