Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Hot-Swap Controllers (External FET)

Power Management Community

  • TPS2490, Reverse Input Voltage Block (slua519.HTM, 8 KB)
    23 Jun 2009 Abstract
  • Undervoltage and Overvoltage Control for the TPS2490/91 (Rev. A) (slua337a.HTM, 8 KB)
    07 Oct 2008 Abstract
 

You've Selected: Hot-Swap Controllers (External FET)


Select Device Parameters

33 Results  
spacer
Output Circuit Breaker Function Digital Interface Approx. Price (US$) Operation # of 12V (Payload) Rails Controlled # of 3.3V (Management) Rails Controlled Early Warning Indicator Optional Oring FET Control No. of Outputs Enable # of AdvancedMCs controlled Payload Programmable Current Limit Vin (V) FET Status Monitoring (typ) Pin/Package
(E.g. 1.2 or 100)
- Or -


 
Tip: Ctrl+click to select multiple values within a box. Show me


33 Results - Show All Results 1 - 10 of 33 Results |  Next >Page  1 | 2 | 3 | 4  

Part Number  Status  Output  Circuit Breaker Function  Digital Interface  Gate Control  Operation  # of 12V (Payload) Rails Controlled  # of 3.3V (Management) Rails Controlled  Early Warning Indicator  Optional Oring FET Control  3.3V Power Fault Current Limit Range(A)  Vin (min) (V)  Vin (max) (V)  No. of Outputs  Enable  Numeric Price for Sort  # of AdvancedMCs controlled  Payload Power (12V nominal) FET type  Management Power FET type  Fast Trip response (nS)  Management Power Internal FET R(ds)on (typ)  Payload Programmable Current Limit  Current Limiting during Fault  FET Status Monitoring (typ)  Analog Current Monitoring (typ)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS2459ACTIVE  PG/Fault via I2C  Configurable  I2C  Linear  Configurable Latch-off or Retry  1  1  Via I2C  Yes  0.170 to 0.225  8.5  15  2  Via I2C  2.5  1  External  Internal  350  290 mOhm  Resistor Set / I2C  Yes  Via I2C  All rails  32QFN2.50 | 1ku  3V / 12V Hot Swap and ORing Controller with I2C  
TPS2458ACTIVE  PG/Fault via Dedicated Pins  Interdependent  None  Linear  Latch Off  1  1  None  Yes (12V rail)  0.170 to 0.225  8.5  15  2  Active Low  2  1  External  Internal  350  290 mOhm  Resistor Set  Yes  None  All rails  32QFN2.00 | 1ku  TPS2458  
TPS2359ACTIVE  PG/Fault via I2C  Configurable  I2C  Linear  Configurable Latch-off or Retry  2  2  Via I2C  Yes  0.170 to 0.225  8.5  15  4  Via I2C  5  2  External  Internal  350  290 mOhm  Resistor Set / I2C  Yes  Via I2C  All rails  36QFN5.00 | 1ku  Full Featured Dual-Slot AdvancedMC(TM) Controller  
TPS2358ACTIVE  PG/Fault via Dedicated Pins  Interdependent  None  Linear  Latch Off  2  2  None  Yes  0.170 to 0.225  8.5  15  4  Active-Low  4  2  External  Internal  350  290 mOhm  Resistor Set  Yes  None  All rails  48QFN4.00 | 1ku  Dual-Slot ATCA AdvancedMC(TM) Controller  
TPS2400ACTIVE          Latch Off            2  100  1    .85                    5SOT-230.85 | 1ku  Overvoltage/Undervoltage Protection IC in SOT-23-5  
TPS2491ACTIVE  PG        Auto-Retry            9  80  1    1.4                    10MSOP1.40 | 1ku  Retry Positive High-Voltage Power-Limiting Hot Swap Controller  
TPS2490ACTIVE  PG        Latch Off            9  80  1    1.4                    10MSOP1.40 | 1ku  Latchable Positive High-Voltage Power-Limiting Hot Swap Controller  
TPS2399ACTIVE  PG        Auto-Retry            -80  -36  1    1.25                    8MSOP1.25 | 1ku  Simple -48V Hot Swap Controller with Enable  
TPS2398ACTIVE  PG        Latch Off            -80  -36  1    1.25                    8MSOP1.25 | 1ku  -48V Hot Swap Controller  
TPS2350ACTIVE  Fault  
PG  
     Auto-Retry            -80  -12  1    1.9                    14SOIC
14TSSOP
1.90 | 1ku  Hot Swap Power Manager For Redundant -48V Supplies  
spacer
33 Results - Show All Results 1 - 10 of 33 Results |  Next >Page  1 | 2 | 3 | 4