Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Current Limited Switches

TI analog Current Limited Switches Power Management products are a subset of analog Hot Swap and Power Distribution solutions. This page is your resource to download datasheets, application notes, order samples and use parametric search to research other Power Management-related analog solutions.

TPS22943 : Low-Input Voltage 40mA Current Limited Load Switch

TPS22949A : Current Limited Load Switch With Low Noise Regulation Capability and Inrush Current Limit

TPS22941 : Low-Input Voltage 40mA Current Limited Load Switch with Shut-Off and Auto-Restart Features

  • LDO PSRR Measurement Simplified (slaa414.HTM, 8 KB)
    27 Jul 2009 Abstract
  • LDO Noise Demystified (slaa412.HTM, 8 KB)
    30 Jun 2009 Abstract
 

You've Selected: Current Limited Switches


Select Device Parameters

39 Results  
Over Current Reporting (14) No Fault Reporting (9) Quad 4-Input, 4-Output (6)
Over Temp Reporting (12) spacer Dual 2-Input, 2-Output (6) spacer Single (10) spacer
spacer
Number of FETs Adjustable Current Limit (min) (A) Enable/Shutdown rDS(on) per FET (typ) (mOhms) Iq (typ) (uA) Vin (min) (V) Vin (max) (V) Pin/Package
Tip: Ctrl+click to select multiple values within a box. Show me


39 Results - Show All Results 1 - 10 of 39 Results |  Next >Page  1 | 2 | 3 | 4  

Part Number  Status  Number of FETs  Adjustable Current Limit (min) (A)  Enable/Shutdown  rDS(on) per FET (typ) (mOhms)  Single  Iq (typ) (uA)  Over Current Reporting  Over Temp Reporting  No Fault Reporting  Vin (min) (V)  Vin (max) (V)  Dual 2-Input, 2-Output  Quad 4-Input, 4-Output  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS22949ANEW
ACTIVE  
2  0.1  Active High  300    85        1.62  4.5      8DSBGA
8SON
0.70 | 1ku  Current Limited Load Switch With Low Noise Regulation Capability and Inrush Current Limit  
TPS22943NEW
ACTIVE  
1  0.04  Active High  400    40        1.62  5.5      5SC700.36 | 1ku  Low-Input Voltage 40mA Current Limited Load Switch  
TPS22946NEW
ACTIVE  
1  0.03  
0.07  
0.155  
Active High  300    1        1.62  5.5      6DSBGA0.55 | 1ku  Ultra-Low Power, Low Input Voltage, Current Limited Load Switch  
TPS22944NEW
ACTIVE  
1  0.1  Active High  400    40        1.62  5.5      5SC700.36 | 1ku  Low-Input Voltage 100mA Current Limited Load Switch  
TPS22941NEW
ACTIVE  
1  0.04  Active Low  400    40        1.62  5.5      5SC700.36 | 1ku  Low-Input Voltage 40mA Current Limited Load Switch with Shut-Off and Auto-Restart Features  
TPS22949ACTIVE  2  0.1  Active High  300    85        1.62  4.5      8DSBGA0.70 | 1ku  Current Limited Load Switch With Low Noise Regulation Capability  
TPS22951ACTIVE  1  0.6  Active High  1000    100        2.8  5.3      6DSBGA0.45 | 1ku  Current-Limited, Power-Distribution Switch  
TPS22945ACTIVE  1  0.1  Active High  400  Yes  40  Yes      1.62  5.5      5SC700.36 | 1ku  Low-Input Voltage Current Limited Load Switch with Shut-Off and Auto-Restart Features  
TPS22942ACTIVE  1  0.1  Active Low  400  Yes  40  Yes    Yes  1.62  5.5      5SC700.36 | 1ku  Low-Input Voltage 100mA Current Limited Load Switch with Shut-off and Auto-restart Feature  
TPS2097ACTIVE  4  0.3  4L  80    85  Yes  Yes    2.7  5.5    Yes  16SOIC1.05 | 1ku  0.3A, 2.7 to 5.5V Quad (4 Input/ 4 Output) High-Side MOSFET Switch IC, Fault Reporting, 4 Act-Lo En  
spacer
39 Results - Show All Results 1 - 10 of 39 Results |  Next >Page  1 | 2 | 3 | 4