Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

LED Drivers


LED Roadmap

For more information including tools and guides

TLC59281 : 16-Channel, Constant-Current LED Driver without LED Open Detection

TLC59401 : 16-Channel LED Driver with Dot Correction and Grayscale PWM Control

  • One-Wire Control – Eliminating Microprocessor Control for LED Driver (slva346.HTM, 8 KB)
    24 Jul 2009 Abstract
  • Grayscale and Dot-Corrected LED Display Using TLC5941 (Rev. A) (slva267a.HTM, 8 KB)
    05 Mar 2008 Abstract
 

You've Selected: LED Drivers


Select Device Parameters

44 Results  
Thermal Shutdown (15) Output Voltage Monitoring (4) Thermal Error Flag (17)
EEPROM (1) spacer LED Open Detection (21) spacer Watchdog Timer (4) spacer
spacer
Output Channels PWM Dimming Steps Analog Dimming Steps Per Channel Drive (mA) Ch to Ch Accuracy (typ) (+/- %) Data Input Data Transfer Rate (typ) (MHz) Data Vin (V) LED Voltage (max) (V)
(E.g. 1.2 or 100)
- Or -


 
Tip: Ctrl+click to select multiple values within a box. Show me


44 Results - Show All Results 1 - 10 of 44 Results |  Next >Page  1 | 2 | 3 | 4 | 5  

Part Number  Status  Output Channels  PWM Dimming Steps  Analog Dimming Steps  Per Channel Drive (mA)  Ch to Ch Accuracy (typ) (+/- %)  Data Input  Data Transfer Rate (typ) (MHz)  Data Vin (min) (V)  Data Vin (max) (V)  LED Voltage (max) (V)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLC59281NEW
ACTIVE  
16      35  1  Serial  35  3  5.5  17  24SSOP/QSOP0.60 | 1ku  16-Channel, Constant-Current LED Driver without LED Open Detection  
TLC59401NEW
ACTIVE  
16  4096  64  0~120mA(Vcc>3.6V)  
0~80mA(Vcc≤3.6V)  
1  Serial  30  3  5.5  17  28HTSSOP
32QFN
0.95 | 1ku  16-Channel LED Driver with Dot Correction and Grayscale PWM Control  
TLC59025ACTIVE  16      45  5  Serial  30  3  5.5  17  24SSOP/QSOP0.55 | 1ku  Low-Power 16-Channel Constant-Current LED Sink Driver  
TLC5952ACTIVE  24      35  1.0    35  3.0  5.5  15  32HTSSOP3.00 | 1ku  24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection  
TLC59461ACTIVE  16  4096  64  40  1  Serial  30  3  5.5  17  28HTSSOP1.65 | 1ku  16-Channel, 12-Bit PWM LED Driver, 6-Bit Dot Correction with Auto Output Off Function Removed  
TLC5941-Q1ACTIVE  16  4096  64  80  1  Serial  30  3  5.5  17  28HTSSOP1.95 | 1ku  Automotive Catalog 16 Channel LED Driver with Dot Correction and Grayscale PWM Control  
TLC5927ACTIVE  16    256  120  6  Serial  30  3.0  5.5  17  24HTSSOP
24SOIC
24SSOP/QSOP
0.65 | 1ku  16-Bit Constant-Current LED Sink Driver  
TLC5926ACTIVE  16    256  120  6  Serial  30  3.0  5.5  17  24HTSSOP
24SOIC
24SSOP/QSOP
0.60 | 1ku  16-Bit Constant-Current LED Sink Driver  
TLC5925ACTIVE  16      45  4  Serial  30  3  5.5  17  24SOIC
24SSOP/QSOP
24TSSOP
0.50 | 1ku  Low-Power 16-Channel Constant-Current LED Sink Driver  
TLC59116ACTIVE  16    256  100  6  I2C  1  3  5.5  17  28TSSOP
32QFN
1.45 | 1ku  16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver  
spacer
44 Results - Show All Results 1 - 10 of 44 Results |  Next >Page  1 | 2 | 3 | 4 | 5