Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

PowerLab™ Reference Design Library

Analog eLAB ™

DC/DC Converter (Integrated Switch)

Texas Instruments non-isolated, DC/DC converters with integrated FETs are switching voltage regulators that support applications with low-, medium- and high-output currents up to 25 A with high switching frequencies. Download datasheets, application notes, order samples and use parametric search to get started on your point-of-load design today.

TPS51462 : 3.3-V/5-V Input, D-CAP+™ Mode Synchronous Step-Down Integrated FETs Converter With 2-Bit VID

TPS53313 : 6-A, Step-Down Regulator with Integrated Switcher

TPS63060 : 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter

  • AN097 - Current Savings in CC254x Using the TPS62730 (Rev. B) (swra365b.PDF, 855 KB)
    08 Feb 2012 Download
  • CC2541-TPS62730EM Reference Design (swrr095.ZIP, 582 KB)
    07 Feb 2012 zip
 
Loading...