Switches and Multiplexers

Cross Reference

Application Notes

Tools & Software

Analog eLAB ™

Analog Switches/Multiplexers (less than or equal to 5V)

Analog Switch Guide

TI's Analog Switch Guide features the latest product offerings in the switch portfolio as well as an informative overview, switch configurations/pinouts, and application information.

Texas Instruments analog switches can help you complete your project.

TS3A27518E : 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth

  • Accurately measuring ADC driving-circuit settling time (slyt262.PDF, 197 KB)
    14 Dec 2006 Download
  • Using ADS8411 in a Multiplexed Analog Input Application (Rev. A) (slaa285a.HTM, 8 KB)
    15 Feb 2006 Abstract
 

You've Selected: Analog Switches/Multiplexers (less than or equal to 5V)


Select Device Parameters

50 Results  
spacer
ICC (uA) Bandwidth (MHz) ron(max) (ohms) tpd max (ns) Configuration Number of Channels Pin/Package Vcc min (V) Vcc max (V) Voltage Node (V) VCC (V) ON Time (max) (ns) RON Mis-match (max) (Ohms) RON Flatness (max) (Ohms) Charge Injection (max) (pC) Vcc range (V) Voltage Nodes (V) Approx. Price (US$) Rating Technology Family Operating Temp Range (Celsius) IL OFF (max) (nA) OFF Time (max) (ns)
(E.g. 1.2 or 100)
- Or -


 
Tip: Ctrl+click to select multiple values within a box. Show me


50 Results - Show All Results 1 - 10 of 50 Results |  Next >Page  1 | 2 | 3 | 4 | 5  

Part Number  Status  Configuration  Vcc min (V)  Vcc max (V)  ron(max) (ohms)  Bandwidth (MHz)  ICC (uA)  Rating  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN74LV4051A-Q1ACTIVE  1 X 1:8 MUX      190    20  Automotive  16SOIC
16TSSOP
0.65 | 1ku  Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer  
SN74LV4052A-Q1ACTIVE  2 X 1:4 MUX      100    20  Automotive  16SOIC
16TSSOP
0.65 | 1ku  Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer  
SN74LV4053A-Q1ACTIVE  3 X SPDT      100    20  Automotive  16SOIC
16TSSOP
0.65 | 1ku  Automotive Catalog Triple 2-Channel Analog Multiplexer/Demultiplexer  
SN74LVC1G3157-Q1ACTIVE  1 X SPDT      50    10  Automotive  6SC70
6SOT-23
0.26 | 1ku  Automotive Catalog Single-Pole, Double-Throw Analog Switch  
TL52055ACTIVE    4.5  9        Catalog  16SOIC
16TSSOP
0.55 | 1ku  Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch  
TS3A24157ACTIVE  2 X SPDT  1.65  3.6  0.65  50  1.2  Catalog  10MSOP
10QFN
0.37 | 1ku  0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer  
TS3A24159ACTIVE  2 X SPDT  1.65  3.6  0.3  23  1  Catalog  10DSBGA
10MSOP
10SON
0.39 | 1ku  0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer  
TS3A27518ENEW
ACTIVE  
2 X 3PDT      6.2  240  0.04  Catalog  24BGA MICROSTAR JUNIOR
24QFN
24TSSOP
0.90 | 1ku  6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth  
TS3A44159ACTIVE  4 X SPDT  1.65  4.3  0.45  35  1.2  Catalog  16QFN
16TSSOP
0.37 | 1ku  0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls  
TS3A4741ACTIVE  2 X SPST  1.65  3.6  0.9  125  0.75  Catalog  8MSOP
8SOT-23
0.30 | 1ku  0.9-Ohm Low-Voltage Single-Supply Dual SPST Analog Switch  
spacer
50 Results - Show All Results 1 - 10 of 50 Results |  Next >Page  1 | 2 | 3 | 4 | 5