Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

36V to 75V Input

TI analog 36V to 75V Input Power Management products are a subset of analog Plug-in Power Modules solutions. This page is your resource to download datasheets, application notes, order samples and use parametric search to research other Power Management-related analog solutions.

  • High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) (slta054a.HTM, 8 KB)
    13 Aug 2009 Abstract
  • New power modules improve surface-mount manufacturability (slyt212.PDF, 1.08 MB)
    14 Jul 2005 Download
 

You've Selected: 36V to 75V Input


Select Device Parameters

46 Results  
Wide Output (4)
spacer
Regulated Outputs (#) VO (V) Pin/Package PO (W) Vin (V) Iout (max) (A)
>=
(E.g. 1.2 or 100)
- Or -


 
Tip: Ctrl+click to select multiple values within a box. Show me


46 Results - Show All Results 1 - 10 of 46 Results |  Next >Page  1 | 2 | 3 | 4 | 5  

Part Number  Status  Regulated Outputs (#)  VO (V)  Vin (min) (V)  Vin (max) (V)  Iout (max) (A)  PO (W)  48V Bus  Adjustable Output  Excalibur  VO Adjustable  Wide Output  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
PT4564ACTIVE  1  15  36  75  2  30  Yes    Yes  Yes    19SIP MODULE57.60 | 1ku  15Vout 30W 48V-Input Isolated DC-DC Converter  
PT4124ACTIVE  1  15  36  75  1.3  20  Yes      Yes    6DIP MODULE32.45 | 1ku  15Vout 20W 48V-Input Isolated DC-DC Converter  
PTMA401120ACTIVE  1  12  36  75  1  12  Yes          4DIP MODULE
5DIP MODULE
6DIP MODULE
14.00 | 1ku  10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter  
PTEA404120ACTIVE  1  12  36  75  4.2  50  Yes          8DIP MODULE26.50 | 1ku  50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter  
PTB48560CACTIVE  1  12  36  75  2.5  30  Yes      Yes  Yes  11DIP MODULE31.25 | 1ku  30-W, 9 V to 13.2 V Adjustable DC/DC Converter w/ Auto-Track  
PTB48540CACTIVE  1  12  36  57    10  Yes      Yes    13DIP MODULE26.00 | 1ku  12 V, 10-W Power-Over-Ethernet Power Module  
PT4563ACTIVE  1  12  36  75  2.5  30  Yes    Yes  Yes    19SIP MODULE57.60 | 1ku  12Vout 30W 48V-Input Isolated DC-DC Converter  
PT4224ACTIVE  1  12  36  75  0.85  10  Yes    Yes  Yes    10SIP MODULE30.90 | 1ku  12Vout 10W 48V-Input Isolated DC/DC Converter  
PT4214ACTIVE  1  12  36  75  0.6  7.2  Yes          6DIP MODULE18.75 | 1ku  12Vout 7W 48V-Input Isolated DC/DC Converter  
PT4123ACTIVE  1  12  36  75  1.6  20  Yes      Yes    6DIP MODULE32.45 | 1ku  12Vout 20W 48V-Input Isolated DC-DC Converter  
spacer
46 Results - Show All Results 1 - 10 of 46 Results |  Next >Page  1 | 2 | 3 | 4 | 5