Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

White LED Drivers


Graphical Portfolio Overview White LED

For more information please visit the LED Driver, Lighting and Display Solutions Page.

TPS61166 : White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode

  • Extending the Input Voltage Range of the TPS6116x/8x/9x WLED Drivers (slva338.HTM, 8 KB)
    12 Aug 2009 Abstract
  • LDO PSRR Measurement Simplified (slaa414.HTM, 8 KB)
    27 Jul 2009 Abstract
 

You've Selected: White LED Drivers


Select Device Parameters

42 Results  
spacer
Regulated Outputs (#) Pin/Package Operating Temp Range (Celsius) Peak Efficiency (%) I2C Address Over-Voltage Protection (min) (V) Switching Frequency (max) (kHz) Vin (max) (V) Iout (max) (A) Iq (typ) (mA) Type LED (#) Vin (min) (V) Output Voltage (max) (V) Switch Current Limit (typ) (A)
Tip: Ctrl+click to select multiple values within a box. Show me


42 Results - Show All Results 1 - 10 of 42 Results |  Next >Page  1 | 2 | 3 | 4 | 5  

Part Number  Status  Regulated Outputs (#)  Peak Efficiency (%)  I2C Address  Over-Voltage Protection (min) (V)  Switching Frequency (max) (kHz)  Vin (max) (V)  Iout (max) (A)  Iq (typ) (mA)  Type  LED (#)  Vin (min) (V)  Output Voltage (max) (V)  Switch Current Limit (typ) (A)  Topology  LED Configuration  Current-Limited  Synchronous  Voltage Feedback  2-Cell Alkaline/Nixx Input  Adjustable Output  Soft Start  Synchronous Rectification  1-Cell Li-Ion Input  2-Cell Li-Ion Input  Enable  Power Good Comparator  OVP  I2C Control  Current Regulation  Load Disconnect During Shutdown  Dimming  Input/Output Isolation  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TPS61166NEW
ACTIVE  
1        1400  10  1  0.9      2.5  17  1.3  Boost    Yes    Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes    Yes        Yes  Yes  10SON1.35 | 1ku  White LED Driver w/ Integrated Power Diode and Fast Burst Dimming Mode  
TPS61161AACTIVE    90    38  600  18    1.5  Inductive  10  2.7  38  0.7  Boost  Series        Yes      Yes  Yes    Yes        Yes  Yes  Yes    6SON0.80 | 1ku  White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series  
TPS61160AACTIVE    90    26  600  18    1.5  Inductive  6  2.7  26  0.7  Boost  Series        Yes      Yes  Yes    Yes        Yes  Yes  Yes    6SON0.75 | 1ku  White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series  
TPS61500ACTIVE  1  93    3  2200  18  3  3  Inductive  10  2.9  38  3.8  Boost  Series    Yes            Yes  Yes  Yes        Yes    Yes    14HTSSOP1.60 | 1ku  High Brightness LED Driver with Integrated 3-A, 40-V Power Switch  
TPS61055ACTIVE    96    5.7  2000  6  1.2  8.5  Inductive  1  2.5  5  1.0  Boost  Series          Yes      Yes    Yes        Yes  Yes  Yes    10SON
12DSBGA
0.85 | 1ku  500mA High Power White LED Driver with standard Logic Interface  
TPS61054ACTIVE    96    5.7  2000  6  1.2  8.5  Inductive  1  2.5  5  1.5  Boost  Series                Yes    Yes        Yes  Yes  Yes    10SON
12DSBGA
0.90 | 1ku  700mA High Power White LED Driver with standard Logic Interface  
TPS60252ACTIVE    93  1110110    750  6  0.23  0.068  Capacitive  4+2+1  3  6.5    Boost  Parallel                Yes            Yes    Yes    16WQFN1.40 | 1ku  High Efficiency Charge Pump for 7 WLEDs with I2C Interface  
TPS61180ACTIVE    90    38  1000  24  1.5  2  Inductive  10  5  39  2  Boost  Series        Yes  Yes    Yes  Yes    Yes        Yes  Yes  Yes    16WQFN2.05 | 1ku  1.5A White LED Driver for Notebooks  
TPS60255ACTIVE    93  EasyScale(TM)    750  6  0.23  0.068  Capacitive  4+2+1  2.7  6.6    Boost  Parallel                Yes    Yes        Yes    Yes    16WQFN1.40 | 1ku  7-Channel, High Efficiency 175-mA Charge Pump for White LED Backlight  
TCA6507ACTIVE      1000 101                                                            12BGA MICROSTAR JUNIOR
12X2QFN
14TSSOP
0.75 | 1ku  Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown  
spacer
42 Results - Show All Results 1 - 10 of 42 Results |  Next >Page  1 | 2 | 3 | 4 | 5