Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Crosspoint-Switch (>1Gbps)

SN65LVCP408 : 8x8 4.25Gbps Crosspoint Switch

 

You've Selected: Crosspoint-Switch (>1Gbps)
spacer


16 Results - Show All Results 1 - 10 of 16 Results |  Next >Page  1 | 2  

Part Number  Status  Supply Voltage(s) (V)  No. of Rx  ESD HBM (kV)  ICC (max) (mA)  Peak-to-Peak Jitter (max) (ps)  Part-to-Part Skew (max) (ps)  Signaling Rate (Mbps)  No. of Tx  Input Signal  Tx tpd (typ) (ns)  Output Signal  Rx tpd (typ) (ns)  LVDS  xECL  Crosspoint-Switch  Repeaters/Translators (>1 Gpbs)  Integrated Termination on Rx (100-ohm)  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN65LVCP15ACTIVE  3.3  3    130      1500  3  AC coupled    AC coupled        Yes      28TSSOP4.00 | 1ku  Link Replicator for Fibre Channel, Gigabit Ethernet HDTV and SATA  
SN65LVCP202ACTIVE  3.3  2  4  115  30  300  2500  2  CML  
VML  
0.5  VML  0.5      Yes      24VQFN6.45 | 1ku  2.5Gbps 2x2 Crosspoint Switch  
SN65LVCP204ACTIVE  3.3  4  3  220  30  300  2500  4  CML  
VML  
0.7  VML  0.7  Yes    Yes      48QFN9.50 | 1ku  2.5Gbps 4x4 Crosspoint Switch  
SN65LVCP22ACTIVE  3.3  2  5  85  105  100  1000  2  CML  
LVDS  
LVPECL  
0.65  LVDS  0.65  Yes    Yes      16SOIC
16TSSOP
2.50 | 1ku  2x2 Crosspoint Switch : LVDS Outputs  
SN65LVCP23ACTIVE  3.3  2  5  65  100  100  1300  2  CML  
LVDS  
LVPECL  
0.65  LVPECL  0.65  Yes  Yes  Yes      16SOIC
16TSSOP
5.20 | 1ku  2x2 Crosspoint Switch : LVPECL Outputs  
SN65LVCP40ACTIVE  3.3  4  2  300  30  500  4000  6  CML  
LVDS  
LVPECL  
0.4  VML      Yes        48QFN17.40 | 1ku  DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer  
SN65LVCP402ACTIVE  3.3  2  3  110  30  500  4250  2  CML  
VML  
1  VML  1      Yes      24VQFN7.15 | 1ku  2 x 2 Gigabit Crosspoint Switch  
SN65LVCP404ACTIVE  3.3  4  3  200  30  500  4250  4  CML  
VML  
1  VML  1      Yes      48QFN10.55 | 1ku  4 x 4 LVDS Crosspoint Switch  
SN65LVCP408NEW
ACTIVE  
3.3  8  3  350  30  500  4250  8  CML  
VML  
1  VML  1      Yes      64HTQFP15.90 | 1ku  8x8 4.25Gbps Crosspoint Switch  
SN65LVDS122ACTIVE  3.3  2  4  100  65  100  1500  2  CML  
LVDS  
LVPECL  
0.9  LVDS  0.9  Yes    Yes      16SOIC
16TSSOP
4.75 | 1ku  2X2 1.5 Gbps LVDS Crosspoint Switch  
spacer
16 Results - Show All Results 1 - 10 of 16 Results |  Next >Page  1 | 2