Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

M-LVDS PHYs (<500Mbps)

  • M-LVDS Signaling Rate Versus Distance (slla127.HTM, 8 KB)
    09 Apr 2003 Abstract
  • Interoperability of M-LVDS and BusLVDS (slla121.HTM, 8 KB)
    06 Feb 2003 Abstract
 

You've Selected: M-LVDS PHYs (<500Mbps)


Select Device Parameters

27 Results  
LVDM (12)
spacer
Pin/Package Signaling Rate (Mbps) No. of Tx Output Signal Operating Temp Range (Celsius) Receiver Type ICC (max) (mA) Peak-to-Peak Jitter (max) (ps) No. of Rx Input Signal Part-to-Part Skew (max) (ps) Tx tpd (typ) (ns) Rx tpd (typ) (ns) ESD HBM (kV)
Tip: Ctrl+click to select multiple values within a box. Show me


27 Results - Show All Results 1 - 10 of 27 Results |  Next >Page  1 | 2 | 3  

Part Number  Status  Supply Voltage(s) (V)  Signaling Rate (Mbps)  No. of Tx  Output Signal  Receiver Type  ICC (max) (mA)  Peak-to-Peak Jitter (max) (ps)  No. of Rx  Input Signal  MLVDS/LVDM  Part-to-Part Skew (max) (ps)  Tx tpd (typ) (ns)  Rx tpd (typ) (ns)  ESD HBM (kV)  LVDM  M-LVDS  Crosspoint-Switch  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN65MLVD3ACTIVE  3.3  250    LVTTL  2  25  8  1  M-LVDS  Yes  100    6  8    Yes    8SON1.30 | 1ku  1-Channel M-LVDS Type-2 Receiver  
SN65MLVD207ACTIVE  3.3  200  1  LVTTL  
M-LVDS  
2  24    1  LVTTL  
M-LVDS  
Yes  1000  1.5  4  8    Yes    14SOIC1.65 | 1ku  Full-Duplex M-LVDS Transceiver  
SN65MLVD206ACTIVE  3.3  200  1  LVTTL  
M-LVDS  
2  24    1  LVTTL  
M-LVDS  
Yes  1000  1.5  4  8    Yes    8SOIC1.95 | 1ku  Half-Duplex M-LVDS Transceiver  
SN65MLVD205AACTIVE  3.3  100  1  LVTTL  
M-LVDS  
2  24    1  LVTTL  
M-LVDS  
Yes  1000  2.5  3.6  8    Yes    14SOIC1.65 | 1ku  Full-Duplex M-LVDS Transceiver  
SN65MLVD204AACTIVE  3.3  100  1  LVTTL  
M-LVDS  
2  24    1  LVTTL  
M-LVDS  
Yes  1000  2.5  3.6  8    Yes    8SOIC1.50 | 1ku  Half-Duplex M-LVDS Transceiver  
SN65MLVD203ACTIVE  3.3  200  1  LVTTL  
M-LVDS  
1  24    1  LVTTL  
M-LVDS  
Yes  1000  1.5  4  8    Yes    14SOIC1.65 | 1ku  Full-Duplex M-LVDS Transceiver  
SN65MLVD202AACTIVE  3.3  100  1  LVTTL  
M-LVDS  
1  24    1  LVTTL  
M-LVDS  
Yes  1000  2.5  3.6  8    Yes    14SOIC1.50 | 1ku  Full-Duplex M-LVDS Transceiver  
SN65MLVD201ACTIVE  3.3  200  1  LVTTL  
M-LVDS  
1  24    1  LVTTL  
M-LVDS  
Yes  1000  1.5  4  8    Yes    8SOIC1.65 | 1ku  Half-Duplex M-LVDS Transceiver  
SN65MLVD200AACTIVE  3.3  100  1  LVTTL  
M-LVDS  
1  24    1  LVTTL  
M-LVDS  
Yes  1000  2.5  3.6  8    Yes    8SOIC1.50 | 1ku  Half-Duplex M-LVDS Transceiver  
SN65MLVD2ACTIVE  3.3  250    LVTTL  1  25  10  1  M-LVDS  Yes  100    6  8    Yes    8SON1.55 | 1ku  Single Channel M-LVDS Type-1 Receiver  
spacer
27 Results - Show All Results 1 - 10 of 27 Results |  Next >Page  1 | 2 | 3