Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Step-Up Regulators


Graphical Portfolio Overview DC/DC Boost Converter

  • Download (64KB)
  • TPS61093 : Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation

    TPS61086 : 18.5V PFM/PWM Step-Up DC-DC Converter with 2.0 A Switch

    TPS61097-33 : 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23

    • How to Design a Boost Converter With the TPS61170 (Rev. B) (slva319b.HTM, 8 KB)
      21 Sep 2009 Abstract
    • Using TPS61200 as WLED Driver (slva364.HTM, 8 KB)
      21 Sep 2009 Abstract
     

    You've Selected: Step-Up Regulators


    Select Device Parameters

    81 Results  
    Adjustable Output (39) 1-Cell Alkaline/Nixx Input (40) Voltage Feedback (1) 1.8V Vcc/Vdd (2) Enable Pin (2) Input/Output Isolation (1) Monitor (3) SFF-MFF (3) Single-Channel Boost Converter (3) 2-Cell Li-Ion Input (5) Power Good (9)
    Dynamic Voltage Scaling (1) spacer 2-Cell Alkaline/Nixx Input (48) spacer 1-Cell Li-Ion Input (48) spacer Current Limiting (1) spacer Over Voltage Protection (2) spacer TV/Large Size Monitor (3) spacer Notebook PC (3) spacer OLED (3) spacer Soft Start (1) spacer Enable (56) spacer
    spacer
    Regulated Outputs (#) Topology Vin (V) Vout (V) Preset Vout (V) Iout (max) (A) Iout2 (A)
    (E.g. 1.2 or 100)
    - Or -


    (E.g. 1.2 or 100)
    - Or -


       
    Tip: Ctrl+click to select multiple values within a box. Show me


    81 Results - Show All Results 1 - 10 of 81 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

    Part Number  Status  Design Software  Dynamic Voltage Scaling  Vin (min) (V)  Vin (max) (V)  Topology  Vout (min) (V)  Vout (max) (V)  Voltage Feedback  Current Limiting  Enable Pin  Over Voltage Protection  Input/Output Isolation  TV/Large Size Monitor  Monitor  Notebook PC  SFF-MFF  OLED  Single-Channel Boost Converter  Soft Start  1.8V Vcc/Vdd  Preset Vout (V)  Iout (max) (A)  Iout2 (A)  Switching Frequency (max) (kHz)  Iq (typ) (mA)  Pin/Package  Approx. Price (US$)  
    Description  
      Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
    TPS61093NEW
    ACTIVE  
       1.6  6.0  Boost  1.6  17  Yes      Yes  Yes              Yes  Yes    0.3    1200  0.9  10SON1.45 | 1ku  Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation  
    TPS61086NEW
    ACTIVE  
       2.3  6.0  Boost  2.8  18.5      Yes      Yes  Yes  Yes  Yes  Yes  Yes        2    1500  0.07  10SON1.30 | 1ku  18.5V PFM/PWM Step-Up DC-DC Converter with 2.0 A Switch  
    TPS61097-33NEW
    ACTIVE  
       0.9  5.5  Boost                                3.3  0.2      0.001  5SOT-230.80 | 1ku  0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23  
    TPS55332-Q1NEW
    ACTIVE  
       3.6  60  Boost  2.5  50    Yes  Yes  Yes                      0.5      4.2  20HTSSOP2.85 | 1ku  Automotive Catalog 0.5-A, 60-V Step Up DC/DC Converter  
    TPS61241ACTIVE     2.3  5.5  Boost  5  5                            5  0.6    4000  0.03  6DSBGA0.80 | 1ku  5V, 500mA, 4MHz Step-Up DC/DC Converter  
    TPS61240ACTIVE     2.3  5.5  Boost  5  5                            5  0.5    4000  0.03  6DSBGA
    6SON
    0.80 | 1ku  5V, 400mA, 4MHz Step-Up DC/DC Converter  
    TPS61222ACTIVE     0.7  5.5  Boost  5.0  5.0                              0.2    2000  0.005  6SC700.65 | 1ku  Tiny Low Input Voltage Boost Converter  
    TPS61221ACTIVE     0.7  5.5  Boost  3.3  3.3                              0.2    2000  0.005  6SC700.65 | 1ku  Tiny Low Input Voltage Boost Converter  
    TPS61220ACTIVE     0.7  5.5  Boost  1.8  5.5                              0.2    2000  0.005  6SC700.65 | 1ku  Tiny Low Input Voltage Boost Converter  
    TPS61175ACTIVE  
     2.9  18  Boost  
    Flyback  
    SEPIC  
    2.9  38                          Yes    3    2200  3  14HTSSOP1.80 | 1ku  3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency  
    spacer
    81 Results - Show All Results 1 - 10 of 81 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >