Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Buck-Boost Regulators


Graphical Portfolio Overview Buck-Boost Converter

  • Download (64KB)
    • High-Efficiency DCDC Converter Reference Design for Stellaris (slva358.HTM, 8 KB)
      30 Jul 2009 Abstract
    • 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (slva334.HTM, 8 KB)
      01 Jun 2009 Abstract
     

    You've Selected: Buck-Boost Regulators
    spacer


    14 Results - Show All Results 1 - 10 of 14 Results |  Next >Page  1 | 2  

    Part Number  Status  Design Software  Dynamic Voltage Scaling  Topology  Vin (min) (V)  Vin (max) (V)  Vout (min) (V)  Vout (max) (V)  2-Cell Li-Ion Input  Preset Vout (V)  Iout (max) (A)  Switching Frequency (max) (kHz)  Iq (typ) (mA)  Pin/Package  Approx. Price (US$)  
    Description  
      Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
    TPS63030ACTIVE  
     Buck/Boost  1.8  5.5  1.2  5.5  Yes    0.8  2400  0.025  10SON1.45 | 1ku  High Efficient Single Inductor Buck-Boost Converter with 1-A Switches  
    TPS55065-Q1ACTIVE     Buck/Boost  1.5  40  5  5      0.5  440  0.1  20HTSSOP1.55 | 1ku  Automotive Catalog Buck/Boost Switch-Mode Regulator  
    TPS63012ACTIVE     Buck/Boost  2  5.5  2.9  3.4      1.2  2400  0.04  20DSBGA1.50 | 1ku  High Efficient Single Inductor Buck-Boost Converter with 2-A Switches  
    TPS63011ACTIVE     Buck/Boost  2  5.5  2.8  3.3      1.2  2400  0.04  20DSBGA1.50 | 1ku  High Efficient Single Inductor Buck-Boost Converter with 2-A Switches  
    TPS63010ACTIVE     Buck/Boost  2  5.5  1.2  5.5      1.2  2400  0.04  20DSBGA1.50 | 1ku  High Efficient Single Inductor Buck-Boost Converter with 2-A Switches  
    TPS63002ACTIVE  
    Yes  Buck/Boost  1.8  5.5  5  5    5  1.2  1500  0.03  10SON2.15 | 1ku  96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN  
    TPS63001ACTIVE  
    Yes  Buck/Boost  1.8  5.5  3.3  3.3    3.3  1.2  1500  0.03  10SON2.15 | 1ku  96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN  
    TPS63000ACTIVE  
    Yes  Buck/Boost  1.8  5.5  1.2  5.5      1.2  1500  0.04  10SON2.15 | 1ku  96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN  
    TPS61132ACTIVE     Boost  
    SEPIC  
    1.8  5.5  3.3  3.3    3.3  1.1  600  0.04  16QFN
    16TSSOP
    2.20 | 1ku  3.3V, 90% Efficient SEPIC Converter with 1.5V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications  
    TPS61131ACTIVE     Boost  
    SEPIC  
    1.8  5.5  3.3  3.3    3.3  1.1  600  0.04  16TSSOP2.60 | 1ku  3.3V, 90% Efficient SEPIC Converter with 3.3V, 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications  
    spacer
    14 Results - Show All Results 1 - 10 of 14 Results |  Next >Page  1 | 2