Rail-Rail
Pin/Package
Diff Phase (deg)
CMRR (min) (dB)
Slew Rate (min) (V/us)
Open Loop Gain (min) (dB)
Iq per channel (max) (mA)
VIO (Full Range) (max) (mV)
Total Supply Voltage (V) (max) (+5V=5, +/-5V=10)
Vn at 1kHz (typ) (nV/rtHz)
GBW (typ) (MHz)
Spec'd at Vs (V)
Number of Channels
Vs (min) (V)
VIO (25 deg C) (max) (mV)
In (6) Out (34) Yes (1) 5SC70 (6) 5SOT-23 (10) 6SC70 (6) 6SOT (1) 6SOT-23 (6) 8CDIP (3) 8MSOP (15) 8PDIP (49) 8QFN (1) 8SO (21) 8SOIC (63) 8TSSOP (13) 8VSSOP (3) 10MSOP (2) 10MSOP-PowerPAD (1) 10QFN (2) 14CDIP (5) 14PDIP (40) 14SO (16) 14SOIC (43) 14SSOP (4) 14TSSOP (26) 14TVSOP (1) 16SOIC (6) 16TSSOP (5) 20LCCC (7) 40 (1) 44 (1) 45 (2) 55 (5) 60 (16) 62 (2) 63 (2) 64 (2) 65 (7) 67 (5) 72 (5) 74 (3) 3 (3) 4 (6) 45 (2) 50 (18) 56 (3) 60 (12) 63 (1) 64 (2) 65 (13) 70 (41) 72 (1) 75 (26) 80 (6) 85 (1) 86 (1) 94 (1) 97 (4) 100 (1) 110 (1) 0.1 (2) 0.2 (4) 0.83 (1) 1.3 (2) 1.5 (5) 2.5 (2) 3.5 (1) 5 (1) 8 (25) 9 (2) 10 (2) 13 (2) 50 (1) 55 (5) 60 (3) 65 (3) 70 (1) 74 (5) 75 (7) 77 (1) 80 (1) 86 (7) 88 (16) 90 (3) 94 (21) 97 (3) 98 (6) 100 (4) 102 (1) 122 (4) 124 (1) 0.01 (1) 0.0115 (1) 0.012 (1) 0.037 (2) 0.125 (1) 0.15 (5) 0.17 (7) 0.185 (5) 0.25 (11) 0.28 (5) 0.3 (13) 0.4 (1) 0.5 (2) 0.55 (4) 0.6 (10) 0.75 (1) 1 (2) 1.125 (2) 1.2 (1) 1.3 (1) 1.7 (4) 1.75 (2) 2.25 (2) 2.5 (14) 2.75 (2) 2.8 (21) 2.825 (1) 2.85 (1) 3 (1) 3.2 (2) 3.25 (1) 3.4 (2) 3.6 (1) 4.5 (3) 5 (1) 10 (1) 0.25 (1) 0.35 (1) 0.4 (1) 0.55 (1) 1 (2) 1.7 (2) 1.8 (3) 2.5 (5) 3 (1) 3.2 (4) 3.5 (2) 3.7 (2) 4 (9) 4.5 (6) 5 (16) 6 (7) 6.2 (2) 6.5 (2) 7 (6) 7.5 (21) 9 (10) 10 (7) 11 (3) 12 (5) 13 (5) 15 (1) 20 (8) 5 (13) 5.5 (18) 6 (1) 8 (2) 12 (2) 15 (1) 26 (6) 30 (24) 32 (21) 36 (45) 40 (1) 44 (5) 4.5 (1) 6 (1) 8 (1) 9 (4) 9.8 (1) 12 (2) 18 (28) 19 (5) 20 (4) 21 (2) 22 (5) 25 (2) 33 (5) 34 (1) 35 (13) 39 (4) 40 (9) 41 (3) 42 (9) 43 (2) 45 (5) 49 (3) 50 (4) 60 (5) 146 (3) 0.1 (4) 0.237 (3) 0.5 (1) 0.6 (1) 0.67 (2) 0.7 (6) 0.8 (1) 0.9 (4) 1 (33) 1.1 (6) 1.2 (13) 1.4 (5) 2 (1) 2.1 (2) 2.2 (3) 2.3 (2) 2.5 (2) 2.7 (3) 3 (29) 3.1 (2) 4 (3) 5 (7) 5.1 (1) 6 (2) 10 (2) 12 (3) 15 (2) 16 (1) +/-15 (69) +/-2.5 (3) 1.8 (10) 2.2 (2) 2.7 (14) 5 (40) 15 (3) 1 (33) 2 (58) 4 (51) 1.5 (5) 1.8 (5) 2 (2) 2.2 (2) 2.5 (4) 2.7 (17) 3 (32) 4 (6) 4.5 (2) 5 (5) 6 (2) 7 (36) 8 (3) 10 (18) 0.15 (1) 0.18 (1) 0.3 (2) 0.8 (5) 0.95 (2) 1 (1) 1.25 (2) 1.5 (6) 2 (3) 3 (25) 3.5 (4) 4 (19) 4.5 (2) 5 (11) 5.5 (3) 6 (19) 7 (15) 8 (1) 10 (10) 15 (8)