Digital Signal Processors & ARM Microprocessors

Platforms

DSP & ARM MPU Design Support

Getting Started

Selection Tool

TMS320C672x DSPs

 
TMS320C672x™ DSPs
  • Highest percision capabilities (SP, DP, MP)
  • Up to 130 MFLOPS value priced with dynamic range of performance for audio applications
  • Dual data Managment Accelerator (dMAX) DMA engine
  • C67x+ core for 20% performance lift
C672x DSP Applications
  • Professional audio products, mixers, audio synthesis, instrument / amplifier modeling, audio conferencing and broadcast; biometrics, medical, industrial, digital imaging, speech recognition and voice-over packet.
Applications Processor and DSP Selection Tool

New Interactive DSP and ARM MPU Selection Tool - Try our new device selection tool to discover the DSP or ARM microprocessor with the exact features and functions you need.


10 Results    

Part Number  Status  DMA  Timers  Frequency (MHz)  I2C  IO Supply (Volts)  On-Chip L1/SRAM  EMIF  Operating Temperature Range (°C)  Core Supply (Volts)  McASP  RAM  ROM  CPU  SPI  External Memory Type Supported  Peak MMACS  Pin/Package  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320C6727B-350ACTIVE  dMAX  1 RTI  350  2  3.3 V  32 KB  1 32-Bit  0 to 90  1.4 V  3  256 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
700  256BGAFloating-Point Digital Signal Processor  
TMS320C6727B-300ACTIVE  dMAX  1 RTI  300  2  3.3 V  32 KB  1 32-Bit  0 to 90  1.2 V  3  256 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
600  256BGAFloating-Point Digital Signal Processor  
TMS320C6727B-275ACTIVE  dMAX  1 RTI  275  2  3.3 V  32 KB  1 32-Bit  0 to 90  1.2 V  3  256 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
550  256BGAFloating-Point Digital Signal Processor  
TMS320C6727B-250ACTIVE  dMAX  1 RTI  250  2  3.3 V  32 KB  1 32-Bit  -40 to 105  1.2 V  3  256 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
500  256BGAFloating-Point Digital Signal Processor  
TMS320C6726B-266ACTIVE  dMAX  1 RTI  266  2  3.3 V  32 KB  1 16-Bit  0 to 90  1.2 V  3 (McASP2 DIT only  256 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
532  144HTQFPFloating-Point Digital Signal Processor  
TMS320C6726B-225ACTIVE  dMAX  1 RTI  225  2  3.3 V  32 KB  1 16-Bit  -40 to 105  1.2 V  3 (McASP2 DIT only  256 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
500  144HTQFPFloating-Point Digital Signal Processor  
TMS320C6722B-250ACTIVE  dMAX  1 RTI  250  2  3.3 V  32 KB  1 16-Bit  0 to 90  1.2 V  2  128 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
500  144HTQFPFloating-Point Digital Signal Processor  
TMS320C6722B-225ACTIVE  dMAX  1 RTI  225  2  3.3 V  32 KB  1 16-Bit  -40 to 105  1.2 V  2  128 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
450  144HTQFPFloating-Point Digital Signal Processor  
TMS320C6722B-200ACTIVE  dMAX  1 RTI  200  2  3.3 V  32 KB  1 16-Bit  0 to 90  1.2 V  2  128 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
400  144HTQFPFloating-Point Digital Signal Processor  
TMS320C6720-200ACTIVE  dMAX  1 RTI  200  2  3.3 V  32 KB  1 16-Bit  0 to 90  1.2 V  2  64 KB  384 KB  1 C67x+  2  Async RAM/ROM  
SDR SDRAM  
400  144HTQFPFloating-Point Digital Signal Processor  
spacer
10 Results