Digital Signal Processors & ARM Microprocessors

Platforms

Community & Design Support

Getting Started

Selection Tool

TMS320C642x DSPs

TMS320C6424/1 Performance Value DSPs

TMS320C642x DSPs offer more than 2.5X price/performance improvement for telecom and networked DSP applications.
  • Based on the TMS320C64x+™ core, processors have a peak performance of 4800 MMACs at 600 MHz
  • C6424 and C6421 DSPs deliver a 1.6X to 2X boost in raw DSP processing power (e.g. peak 16-bit MMACs), and with a 50 percent price reduction, enable more than a 2.5X price/performance improvement over previous generation DSPs
  • Powerful I/O capabilities enabled by the EDMA 3.0 with 4.8 GB/s throughput and 333 MHz DDR2 memory interface
  • The C6421 DSP at 400 MHz is the lowest cost TMS320C64x™ DSP, and is pin for pin compatible with other C642x DSPs allowing scalability in performance, feature set and price
  • On-chip Ethernet MAC reduces the bill of materials (BOM) for networked DSP applications
  • Large on-chip memory further reduces BOM cost by reducing the need for external memory
Applications Processor and DSP Selection Tool

New Interactive DSP and ARM MPU Selection Tool - Try our new device selection tool to discover the DSP or ARM microprocessor with the exact features and functions you need.


Select Device Parameters

8 Results  
spacer
Frequency (MHz) On-Chip L1/SRAM McBSP EMIF Peak MMACS UART On-Chip L2/SRAM Operating Temperature Range (°C)
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


8 Results    

Part Number  Status  DMA  Timers  Frequency (MHz)  I2C  PWM  IO Supply (Volts)  On-Chip L1/SRAM  VLYNQ  McBSP  HPI  CPU  EMIF  External Memory Type Supported  Core Supply (Volts)  EMAC  Peak MMACS  UART  McASP  On-Chip L2/SRAM  PCI  Operating Temperature Range (°C)  ROM  Pin/Package  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320C6424-700ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
700  1  3  1.8 V  
3.3 V  
112 KB  1  2  1 16-Bit  1 C64x+  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  5600  2  1  128 KB  1 32-Bit [33 MHz]  0 to 90  64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6424-600ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
600  1  3  1.8 V  
3.3 V  
112 KB  1  2  1 16-Bit  1 C64x+  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  4800  2  1  128 KB  1 32-Bit [33 MHz]  -40 to 125  
0 to 90  
64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6424-500ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
500  1  3  1.8 V  
3.3 V  
112 KB  1  2  1 16-Bit  1 C64x+  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  4000  2  1  128 KB  1 32-Bit [33 MHz]  -40 to 125  
0 to 90  
64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6424-400ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
400  1  3  1.8 V  
3.3 V  
112 KB  1  2  1 16-Bit  1 C64x+  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  3200  2  1  128 KB  1 32-Bit [33 MHz]  -40 to 125  
0 to 90  
64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6421-700ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
700  1  3  1.8 V  
3.3 V  
32 KB  1  1  1 16-Bit  1 C64x+  1 16-Bit DDR2  
1 8-Bit EMIFA  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  5600  1  1  64 KB    -40 to 125  
0 to 90  
64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6421-600ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
600  1  3  1.8 V  
3.3 V  
32 KB  1  1  1 16-Bit  1 C64x+  1 16-Bit DDR2  
1 8-Bit EMIFA  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  4800  1  1  64 KB    0 to 90  64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6421-500ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
500  1  3  1.8 V  
3.3 V  
32 KB  1  1  1 16-Bit  1 C64x+  1 16-Bit DDR2  
1 8-Bit EMIFA  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  4000  1  1  64 KB    -40 to 125  
0 to 90  
64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
TMS320C6421-400ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
400  1  3  1.8 V  
3.3 V  
32 KB  1  1  1 16-Bit  1 C64x+  1 16-Bit DDR2  
1 8-Bit EMIFA  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
1.05 V  
1.2 V  
10/100  3200  1  1  64 KB    0 to 90  64 KB (Boot)  361NFBGA
376BGA
Fixed-Point Digital Signal Processor  
spacer
8 Results