Digital Signal Processors & ARM Microprocessors

Platforms

DSP & ARM MPU Design Support

Getting Started

Selection Tool

TMS320DM646x DSPs SOCs

Digital media processors based on DaVinci™ technology make digital video innovation possible

 Subscribe to DaVinci™ Technology RSS

TMS320DM646x processors leverage the TMS320C64x+™ DSP core optimized for a broad spectrum of digital video end equipments. Get an Overview of DaVinci processor portfolio.

Applications Processor and DSP Selection Tool

New Interactive DSP and ARM MPU Selection Tool - Try our new device selection tool to discover the DSP or ARM microprocessor with the exact features and functions you need.


Select Device Parameters

3 Results  
spacer
Frequency (MHz) Core Supply (Volts) Peak MMACS RISC Frequency (MHz) Operating Temperature Range (°C) PCI EMIF
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


3 Results    

Part Number  Status  DMA  Timers  Frequency (MHz)  I2C  PWM  McASP  On-Chip L2/SRAM  Core Supply (Volts)  IO Supply (Volts)  EMAC  SPI  On-Chip L1/SRAM  UART  HPI  CPU  Peak MMACS  Hardware Accelerators  RISC Frequency (MHz)  USB  Operating Temperature Range (°C)  ROM  VDCE  Video Port (Configurable)  External Memory Type Supported  PCI  EMIF  ATA/CF  Transport Stream Interface  VLYNQ  Hardware Coprocessor  CRGEN  Pin/Package  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TMS320DM6467-594ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
594  1  2  2  128 KB (DSP)  1.05 V (SmartReflex)  
1.2 V  
1.8 V  
3.3 V  
10/100/1000  1  56 KB (ARM)  
64 KB (DSP)  
3  1 32/16-Bit  1 C64x+; 1 ARM9; DaVinci High Definition Video  4752  Anti-alias Filtering  
Chroma Conversion  
Edge Padding  
VDCE  
297  1  -40 to 105  
0 to 85  
8 KB (ARM)  1  1 for Dual SD or Single HD Display  
1 for Dual SD or Single HD or Single Raw Capture  
VPIF  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
SmartMedia/SSFDC/xD  
1 32-Bit [33 MHz]  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2 (297 MHz)  
ATA  2 TSIF for MPEG Transport Stream Input and Output  1  2 HDVICPs  2  529FCBGADigital Media System-on-Chip  
TMS320DM6467-729ACTIVE  64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
729  1  2  2  128 KB (DSP)  1.2 V  1.8 V  
3.3 V  
10/100/1000  1  56 KB (ARM)  
64 KB (DSP)  
3  1 32/16-Bit  1 C64x+; 1 ARM9; DaVinci High Definition Video  5832  Anti-alias Filtering  
Chroma Conversion  
Edge Padding  
VDCE  
364.5  1  -40 to 85  
0 to 85  
8 KB (ARM)  1  1 for Dual SD or Single HD Display  
1 for Dual SD or Single HD or Single Raw Capture  
VPIF  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
SmartMedia/SSFDC/xD  
1 32-Bit [33 MHz]  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2 (310.5 MHz)  
ATA  2 TSIF for MPEG Transport Stream Input and Output  1  2 HDVICPs  2  529FCBGADigital Media System-on-Chip  
TMS320DM6467T-1000NEW
ACTIVE  
64-Ch EDMA  1 64-Bit WD  
2 64-Bit GP  
1000  1  2  2  128 KB (DSP)  1.3 V  1.8 V  
3.3 V  
10/100/1000  1  56 KB (ARM)  
64 KB (DSP)  
3  1 32/16-Bit  1 C64x+; 1 ARM9; DaVinci High Definition Video  8000  Anti-alias Filtering  
Chroma Conversion  
Edge Padding  
VDCE  
500    -40 to 85  
0 to 85  
8 KB (ARM)  1  1 for Dual SD or Single HD Display  
1 for Dual SD or Single HD or Single Raw Capture  
VPIF  
Async SRAM  
DDR2 SDRAM  
NAND Flash  
SmartMedia/SSFDC/xD  
1 32-Bit [66 MHz]  1 16/8-Bit EMIFA  
1 32/16-Bit DDR2 (up to DDR2-800)  
ATA  2 TSIF for MPEG Transport Stream Input and Output  1  2 HDVICPs  2  529FCBGADigital Media System-on-Chip  
spacer
3 Results