Digital Signal Processors & ARM Microprocessors

Platforms

DSP & ARM MPU Design Support

Getting Started

Selection Tool

OMAP™ Applications Processors

 
OMAP applications processors are ARM Cortex-A8- and ARM9-based devices for low-power, general-purpose, multimedia and graphics processing. The platform delivers a variety of high performance applications processors with fast, portable power and a robust support network with a software portfolio which includes open source. The complete platform allows for differentiation and rapid development of applications from multimedia-enhanced devices to general purpose computer applications that require Linux or Windows® CE class operating systems. Get an Overview of OMAP applications processor portfolio.
Applications Processor and DSP Selection Tool

New Interactive DSP and ARM MPU Selection Tool - Try our new device selection tool to discover the DSP or ARM microprocessor with the exact features and functions you need.


Select Device Parameters

6 Results  
spacer
CPU Peak MMACS RISC Frequency (MHz) Frequency (MHz) On-Chip L1/SRAM On-Chip L2/SRAM ROM EMIF External Memory Type Supported DMA Video Port (Configurable) MMC/SD McBSP Pin/Package I2C USB Timers Core Supply (Volts) IO Supply (Volts) Operating Temperature Range (°C)
Tip: Select multiple values in a box by holding down the CTRL key and choosing values, Show me


6 Results    

Part Number  Status  
Generation  
CPU  Peak MMACS  RISC Frequency (MHz)  Frequency (MHz)  On-Chip L1/SRAM  RAM  On-Chip L2/SRAM  ROM  EMIF  External Memory Type Supported  DMA  Video Port (Configurable)  Graphics Accelerator  MMC/SD  McBSP  I2C  McSPI  HDQ/1-Wire  UART  USB  Timers  Core Supply (Volts)  IO Supply (Volts)  Operating Temperature Range (°C)  Pin/Package  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
OMAP-L137ACTIVE  OMAP-L1x Processors  1 C674x; 1 ARM9  2400  300  300  64 KB    256 KB  1024 KB  1 16/8-Bit EMIFA  
32/16-Bit EMIFB  
Async SRAM  
NAND Flash  
NOR  
SDRAM  
32-Ch EDMA      1    2      3  1  1 64-Bit GP  
1 64-Bit GP/WD  
1.2 V  1.8 V  
3.3 V  
-40 to 125  
0 to 70  
256BGALow-Power Applications Processor  
OMAP-L138NEW
ACTIVE  
OMAP-L1x Processors  1 C674x; 1 ARM9  2400  300  300  64 KB    256 KB  1024 KB  1 16-Bit EMIFA  
16-Bit DDR2/mDDR  
Async SRAM  
DDR2  
mDDR  
NAND Flash  
NOR  
SDRAM  
2 32-Ch EDMA      2  2  2      3  1  1 64-Bit GP/WD  
3 64-Bit GP  
(Variable)  
1.0 V  
1.1 V  
1.2 V  
1.8 V  
3.3 V  
-40 to 105  
0 to 90  
361NFBGALow-Power Applications Processor  
OMAP3503ACTIVE  OMAP35x Processors  ARM Cortex-A8    600    32 KB (ARM Cortex-A8)  64 KB  256 KB (ARM Cortex-A8)  32 KB (ARM Cortex-A8)  1 16-Bit GPMC  
1 32-Bit SDRC  
Asynch SRAM  
LPDDR  
NAND flash  
NOR Flash  
OneNAND  
32-Bit Channel SDMA  
64-Ch EDMA  
1 Dedicated Input  
1 Dedicated Output  
 3  5  3  4  1  3  2  12 32-Bit GP  
2 32-Bit WD  
0.8 V to 1.35 V  1.8 V  
3.0 V (MMC1 Only)  
-40 to 105  
0 to 90  
423FCBGA
515POP-FCBGA
Applications Processor  
OMAP3515ACTIVE  OMAP35x Processors  ARM Cortex-A8    600    32 KB (ARM Cortex-A8)  64 KB  256 KB (ARM Cortex-A8)  32 KB (ARM Cortex-A8)  1 16-Bit GPMC  
1 32-Bit SDRC  
Asynch SRAM  
LPDDR  
NAND flash  
NOR Flash  
OneNAND  
32-Bit Channel SDMA  
64-Ch EDMA  
1 Dedicated Input  
1 Dedicated Output  
1  3  5  3  4  1  3  2  12 32-Bit GP  
2 32-Bit WD  
0.8 V to 1.35 V  1.8 V  
3.0 V (MMC1 Only)  
-40 to 105  
0 to 90  
423FCBGA
515POP-FCBGA
Applications Processor  
OMAP3525ACTIVE  OMAP35x Processors  1 64x+  
ARM Cortex-A8  
3440  600  430  112 KB (DSP)  
32 KB (ARM Cortex-A8)  
64 KB  256 KB (ARM Cortex-A8)  
96 KB (DSP)  
16 KB (DSP)  
32 KB (ARM Cortex-A8)  
1 16-Bit GPMC  
1 32-Bit SDRC  
Asynch SRAM  
LPDDR  
NAND flash  
NOR Flash  
OneNAND  
32-Bit Channel SDMA  
64-Ch EDMA  
1 Dedicated Input  
1 Dedicated Output  
 3  5  3  4  1  3  2  12 32-Bit GP  
2 32-Bit WD  
0.8 V to 1.35 V  1.8 V  
3.0 V (MMC1 Only)  
-40 to 105  
0 to 90  
423FCBGA
515POP-FCBGA
Applications Processor  
OMAP3530ACTIVE  OMAP35x Processors  1 64x+  
ARM Cortex-A8  
3440  720  520  112 KB (DSP)  
32 KB (ARM Cortex-A8)  
64 KB  256 KB (ARM Cortex-A8)  
96 KB (DSP)  
16 KB (DSP)  
32 KB (ARM Cortex-A8)  
1 16-Bit GPMC  
1 32-Bit SDRC  
Asynch SRAM  
LPDDR  
NAND flash  
NOR Flash  
OneNAND  
32-Bit Channel SDMA  
64-Ch EDMA  
1 Dedicated Input  
1 Dedicated Output  
1  3  5  3  4  1  3  2  12 32-Bit GP  
2 32-Bit WD  
0.8 V to 1.35 V  1.8 V  
3.0 V (MMC1 Only)  
-40 to 105  
0 to 90  
423FCBGA
515POP-FCBGA
Applications Processor  
spacer
6 Results