Digital Signal Processors & ARM Microprocessors

Choose a Platform

Select a Device

Find Software & Tools

Get Support

Get Started

Developer Network

University

Select a Device

By Processor Type
ARM | DSP | DSP+ARM | Multicore DSP

By Application

By OS

By Codec

 

Digital Signal Processor & ARM Microprocessor Platforms

Texas Instruments offers a wide range of embedded processor platforms for the development of a variety of applications including ARM®-based Microprocessors (ARM MPUs) and Digital Signal Processors (DSPs). Browse our selection to determine what device you need for application development.

  • Sitara™ ARM Microprocessors – The Sitara product platform includes high performance ARM Cortex™-A8 and ARM9® based embedded microprocessors with speeds ranging from 375 MHz to 1.5 GHz and beyond in future roadmap devices. Sitara processors offer a software-compatible roadmap for customers using TI’s OMAP3503 & OMAP3515 Application Processors.
  • DaVinci™ Video Processors – TI's DaVinci platform consists of a variety of ARM Cortex-A8/ARM9, DSP+ARM Cortex-A8/ARM9 and DSP devices. Optimized for video applications with a range of video encoding and decoding capabilities, the scalable platform includes multimedia codecs, accelerators and peripherals. DaVinci offers a software-compatible roadmap for customers using TI’s OMAP3525 & OMAP3530 Application Processors.
  • C6-Integra™ DSP+ARM Processor Platform – The C6-Integra product platform includes high performance, cost efficient processors comprised of the high performing C6A816x devices with a floating- and fixed-point DSP processor with speeds up to 1.5GHz along with an ARM Cortex-A8 processor with speeds up to 1.5GHz, integrated high-bandwidth peripherals, 3D graphics and display engines. This product platform also includes OMAP-L1x application processors based on DSP-plus-ARM9 devices which offer secure boot and multi-level encryption.
  • TMS320C6000™ High Performance Multicore DSPs – TI’s C6000 multicore DSP platform includes a wide range of device choices that deliver the highest performance at the lowest power levels and costs. The platform’s processing and low power capabilities are optimal for applications in markets such as test & measurement, medical imaging, industrial automation, military and high end imaging. Devices include TI’s C647x high performance and low power multicore DSPs.
  • TMS320C6000™ High Performance DSPs – The C6000™ DSP platform offers the industry's highest performing fixed and floating-point DSPs including the fastest fixed-point DSPs running at up to 1.2 GHz, as well as secure boot and multi-level encrypted devices. Ideal for high-performance audio, video, imaging, and broadband infrastructure applications.
  • TMS320C5000™ Ultra-Low-Power DSPs – The C5000™ platform provides a broad portfolio of the industry's lowest power 16-bit DSPs with performance up to 300MHz (600 MIPs). Ultra low power consumption (Standby power: 0.15mW, Active power with 75% dual-MAC and 25% add: 0.15mW/MHz) extends battery life. High peripheral integration and large on-chip memory helps reduce overall system cost and security enabled devices in this portfolio offer added encryption necessary for today’s mobile applications. With these advantages, the C5000 has become a very popular choice for a variety of low power and cost-efficient embedded signal processing solutions, including portable devices in audio, voice, communications, medical, security and industrial applications.

Loading...