New Interactive Applications Processor and DSP Selection Tool - Try our new device selection tool to discover the applications processor or DSP with the exact features and functions you need.
Texas Instruments offers a wide range of embedded processor platforms for the development of a variety of applications including ARM®-based Microprocessors (ARM MPUs) and Digital Signal Processors (DSPs). Browse our selection to determine what device you need for application development.
ARM-Based Microprocessors
Sitara™ ARM Microprocessors – The Sitara product family includes high performance ARM® Cortex™-A8 and ARM9® based embedded microprocessors with speeds ranging from 200 MHz to greater than 1GHz in future roadmap devices. Sitara processors offer a software compatible roadmap from TI’s OMAP applications processors.
OMAP™ Applications Processors – TI’s OMAP™ platform delivers a variety of high performance applications processors that are ARM Cortex-A8 only or ARM + DSP. The platform is optimized for apps ranging from multimedia-enhanced devices to general purpose computer applications that require Linux or Microsoft Windows® CE class operating systems.
DaVinci™ Video Processors – TI’s DaVinci™ platform delivers a variety of processors that are ARM9 only, ARM9 + DSP and DSP only. Optimized for video encode and decode applications, the scalable DaVinci processor portfolio also includes multimedia codecs,
accelerators and peripherals and frameworks.
Digital Signal Processors
TMS320C5000™ Low Power DSPs – Offering the industry’s lowest standby power and advanced automatic power management, designed for personal and portable products like digital music players, VoIP, hands-free accessories, GPS receivers and portable medical equipment.
TMS320C6000™ High Performance DSPs – The C6000™ DSP platform offers the industry’s highest performance fixed- and floating-point DSPs including the fastest fixed-point DSPs running at up to 1 GHz. and the most advanced DSP C compiler and Assembly Optimizer. Ideal for high-performance audio, video, imaging, and broadband infrastructure applications.